BPS 307i SM 100 D H
Bar code positioning system
Part no.:
50125677
| Series | BPS 300i |
| Functions | Heating |
| MTTF | 83 years |
| Depth of field | 50 ... 170 mm |
| Light source | Laser, Red |
| Laser class | 1, in accordance with IEC 60825-1:2014 (EN 60825-1:2014) |
| Transmitted-signal shape | Continuous |
| Light beam exit | Lateral |
| Measurement range | 0 ... 10,000,000 mm |
| Reproducibility (1 sigma) | 0.05 mm |
| Measurement value output | 0.05 ... 2 ms |
| Max. traverse rate | 10 m/s |
| Supply voltage UB | 18 ... 30 V, DC |
| Power consumption, max. | 17.7 W |
| Number of inputs/outputs selectable | 2 Piece(s) |
| Switching element | Transistor, PNP |
| Type | SSI |
| Function | Process |
| Type | USB |
| Function | Configuration/parameterization via integrated web server Service |
| Design | Cubic |
| Dimension (W x H x L) | 100 mm x 108.7 mm x 48.3 mm |
| Housing material | Metal |
| Lens cover material | Glass |
| Net weight | 580 g |
| Type of fastening | Dovetail grooves Fastening on back Via optional mounting device |
| Type of display | LED Monochromatic graphic display, 128 x 32 pixels |
| Ambient temperature, operation | -35 ... 50 °C |
| Ambient temperature, storage | -35 ... 70 °C |
| Relative humidity (non-condensing) | 90 % |
| Customs tariff number | 84719000 |
| ECLASS 5.1.4 | 27280190 |
| ECLASS 8.0 | 27280190 |
| ECLASS 9.0 | 27280190 |
| ECLASS 10.0 | 27280190 |
| ECLASS 11.0 | 27280190 |
| ECLASS 12.0 | 27280106 |
| ECLASS 13.0 | 27280106 |
| ECLASS 14.0 | 27280106 |
| ECLASS 15.0 | 27280106 |
| ETIM 5.0 | EC001825 |
| ETIM 6.0 | EC001825 |
| ETIM 7.0 | EC001825 |
| ETIM 8.0 | EC001825 |
| ETIM 9.0 | EC001825 |
| ETIM 10.0 | EC001825 |
EPLAN macro - edz
Repair kit - 0–2000 m G40 H25 - pdf
Repair kit - 2000 - 4000 m G40 H25 - pdf
Repair kit - 4000 - 6000 m G40 H25 - pdf
Repair kit - 6000 - 8000 m G40 H25 - pdf
Repair kit - 8000 - 10000 m G40 H25 - pdf
Repair kit - 0 - 2000 m G40 H47 - pdf
Repair kit - 2000 - 4000 m G40 H47 - pdf
Repair kit - 4000 - 6000 m G40 H47 - pdf
Repair kit - 6000 - 8000 m G40 H47 - pdf
Repair kit - 8000 - 10000 m G40 H47 - pdf
Repair kit - 0–2000 m G30 H25 - pdf
Repair kit - 2000 - 4000 m G30 H25 - pdf
Repair kit - 4000 - 6000 m G30 H25 - pdf
Repair kit - 6000 - 8000 m G30 H25 - pdf
Repair kit - 8000 - 10000 m G30 H25 - pdf
Repair kit - 0 - 2000 m G30 H47 - pdf
Repair kit - 2000 - 4000 m G30 H47 - pdf
Repair kit - 4000 - 6000 m G30 H47 - pdf
Repair kit - 6000 - 8000 m G30 H47 - pdf
Repair kit - 8000 - 10000 m G30 H47 - pdf