BT 710M-MRSET
Mounting device set
| Contains | Mounting material Mounting profiles |
| Suitable for product group | Measuring light curtains |
| Suitable for | CMS 700i contour measurement system |
| Standard designation, metal mounting device | Aluminium, anodized |
| Net weight | 36,550 g |
| Design of mounting device | Profile kit |
| Type of fastening, at system | Screw type / vertical |
| Type of fastening, at device | Groove mounting |
| Type of mounting device | Rigid |
| Mounting device material | Aluminum |
| Shock absorber | No |
| Customs tariff number | 83024900 |
| ECLASS 5.1.4 | 27279202 |
| ECLASS 8.0 | 27279202 |
| ECLASS 9.0 | 27273701 |
| ECLASS 10.0 | 27273701 |
| ECLASS 11.0 | 27273701 |
| ECLASS 12.0 | 27273701 |
| ECLASS 13.0 | 27273701 |
| ECLASS 14.0 | 27273701 |
| ECLASS 15.0 | 27273701 |
| ECLASS 16.0 | 27273701 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |