BT Battery Charge Sleeve

Battery mounting bracket

Part no.: 50108316

Results list: 1 products found
BAT-Charger-4 Desk-EU
Charging station
Part no.: 50114494
  • Suitable for: IT 1472g series mobile 2D-code readers
  • Type: Charging station
Part no.: 50114494
Suitable for IT 1902g series mobile 2D-code readers
IT 3820 series mobile bar code readers
Type of fastening, at system Self-supporting
Type of fastening, at device insertable
Mounting device material Plastic
Customs tariff number 39269097
ECLASS 5.1.4 27050690
ECLASS 8.0 27050690
ECLASS 9.0 27050690
ECLASS 10.0 27050690
ECLASS 11.0 27050691
ETIM 5.0 EC000359
ETIM 6.0 EC000359
ETIM 7.0 EC000359