BTU 934M-D10-90
Reflector
| Suitable for product group | Switching sensors, cubic | 
| Suitable for | PRK retro-reflective photoelectric sensors | 
| Pre-mounted on | TKA 30x46 reflector | 
| Reflective surface, height | 30 mm | 
| Reflective surface, width | 46 mm | 
| Rod diameter | 10 mm | 
| Reflector material | Plastic | 
| Standard designation, metal mounting device | Aluminum Steel, galvanized  | 
                                
| Net weight | 74 g | 
| Design of mounting device | Mounting system | 
| Type of fastening, at system | For 10 mm rod Sheet-metal mounting  | 
                                
| Type of fastening, at device | Pre-mounted reflector | 
| Type of mounting device | Clampable Swiveling Turning, 360°  | 
                                
| Mounting device material | Metal | 
| Ambient temperature, operation | -40 ... 70 °C | 
| Customs tariff number | 83024900 | 
| ECLASS 5.1.4 | 27279203 | 
| ECLASS 8.0 | 27279203 | 
| ECLASS 9.0 | 27273701 | 
| ECLASS 10.0 | 27273601 | 
| ECLASS 11.0 | 27273601 | 
| ECLASS 12.0 | 27273601 | 
| ECLASS 13.0 | 27273601 | 
| ECLASS 14.0 | 27273601 | 
| ECLASS 15.0 | 27273601 | 
| ETIM 5.0 | EC002467 | 
| ETIM 6.0 | EC002467 | 
| ETIM 7.0 | EC002467 | 
| ETIM 8.0 | EC002467 | 
| ETIM 9.0 | EC002467 | 
| ETIM 10.0 | EC002467 |