BTU 935M.25-D12

Reflector

Part no.: 50142991

Suitable for product group Switching sensors, cubic
Suitable for PRK retro-reflective photoelectric sensors
Pre-mounted on TKA 30x46 reflector
Reflective surface, height 30 mm
Reflective surface, width 46 mm
Rod diameter 12 mm
Reflector material Plastic
Standard designation, metal mounting device Aluminum
Steel, galvanized
Net weight 73 g
Design of mounting device Mounting system
Type of fastening, at system For 12 mm rod
Sheet-metal mounting
Type of fastening, at device Pre-mounted reflector
Type of mounting device Clampable
Swiveling
Turning, 360°
Mounting device material Metal
Ambient temperature, operation -40 ... 65 °C
Customs tariff number 83024900
ECLASS 5.1.4 27279203
ECLASS 8.0 27279203
ECLASS 9.0 27273701
ECLASS 10.0 27273601
ECLASS 11.0 27273601
ECLASS 12.0 27273601
ECLASS 13.0 27273601
ECLASS 14.0 27273601
ECLASS 15.0 27273601
ECLASS 16.0 27273601
ETIM 5.0 EC002467
ETIM 6.0 EC002467
ETIM 7.0 EC002467
ETIM 8.0 EC002467
ETIM 9.0 EC002467
ETIM 10.0 EC002467
3D-CAD model - zip