BTU D12M.5-045-M8
Mounting system
Part no.:
50119325
| Suitable for product group | Rod mounts |
| Suitable for | BTU D12M-D12-A090 BTU D12M-D12-B090 |
| Design | Cylindrical |
| Dimension (Ø x L) | 12 mm x 45 mm |
| Standard designation, stainless steel mounting device | V2A |
| Net weight | 35 g |
| Housing color | Silver |
| Design of mounting device | 12 mm rod |
| Type of fastening, at system | Mounting thread |
| Type of fastening, at device | Clampable |
| Type of mounting device | Rigid |
| Mounting device material | Stainless steel |
| Customs tariff number | 73181595 |
| ECLASS 5.1.4 | 27279202 |
| ECLASS 8.0 | 27279202 |
| ECLASS 9.0 | 27273701 |
| ECLASS 10.0 | 27273701 |
| ECLASS 11.0 | 27273701 |
| ECLASS 12.0 | 27273701 |
| ECLASS 13.0 | 27273701 |
| ECLASS 14.0 | 27273701 |
| ECLASS 15.0 | 27273701 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |