CB-ASM-DK1
Interconnection cable
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Application | Chemical resistant |
| Operating voltage | 30 V AC/DC |
| Type of connection | RJ45 |
| Connector, LED | No |
| Type of connection | RJ45 |
| Shielded | No |
| Cable design | Interconnection cable |
| Cable length | 300 mm |
| Sheathing material | PVC |
| Suitability for drag chains | No |
| Customs tariff number | 85444290 |
| ECLASS 5.1.4 | 27279201 |
| ECLASS 8.0 | 27279218 |
| ECLASS 9.0 | 27060311 |
| ECLASS 10.0 | 27060311 |
| ECLASS 11.0 | 27060311 |
| ECLASS 12.0 | 27060311 |
| ETIM 5.0 | EC001855 |
| ETIM 6.0 | EC001855 |
| ETIM 7.0 | EC001855 |
| ETIM 8.0 | EC001855 |