CML720i-R20-2050.A/CN-M12-EX

Light curtain receiver

Part no.: 50126383

Icon Icon Icon
Series 720
Operating principle Throughbeam principle
Device type Receiver
Contains 2x BT-NC sliding block
Application Object measurement
Special version Crossed-beam scanning
Diagonal-beam scanning
Ex-protected
Parallel-beam scanning
Operating range 0.3 ... 7 m, Guaranteed operating range
Measurement field length 2,050 mm
Number of beams 102 Piece(s)
Beam spacing 20 mm
Minimum object diameter 30 mm
Supply voltage UB 18 ... 30 V, DC
Number of inputs/outputs selectable 2 Piece(s)
Type Inputs/outputs selectable
Cycle time 3.52 ms
Response time per beam 30 µs
Type CANopen, IO-Link
COM mode COM2
Function Process
Number of connections 2 Piece(s)
Plug outlet Axial
Function Configuration interface
Connection to transmitter
Signal IN
Signal OUT
Voltage supply
Type of connection Connector
Thread size M12
Material Metal
No. of pins 8 -pin
Function BUS IN
BUS OUT
Type of connection Connector
Thread size M12
Material Metal
No. of pins 5 -pin
Dimension (W x H x L) 30.7 mm x 54.8 mm x 2,103 mm
Housing material Metal
Metal housing Aluminum
Lens cover material Plastic
Net weight 1,845 g
Type of display LED
OLED display
Type of configuration Software
Operational controls Membrane keyboard
Ambient temperature, operation -30 ... 60 °C
Ex-Zone 2
22
Ex device group II
Degree of protection IP 65
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 90314990
ECLASS 5.1.4 27270910
ECLASS 8.0 27270910
ECLASS 9.0 27270910
ECLASS 10.0 27270910
ECLASS 11.0 27270910
ECLASS 12.0 27270910
ECLASS 13.0 27270910
ECLASS 14.0 27270910
ECLASS 15.0 27270910
ETIM 5.0 EC002549
ETIM 6.0 EC002549
ETIM 7.0 EC002549
ETIM 8.0 EC002549
ETIM 9.0 EC002549
ETIM 10.0 EC002549
3D-CAD model - zip
CADENAS PARTcommunity
EPLAN macro - edz
EDS file - zip
IODD - V 1.1 - zip
IODD - V 1.0.1 - zip
Configuration software - Sensor Studio - zip
Configuration software - IO-Link Device Collection - zip
Configuration software - IO-Link USB-Master - zip
EC declaration of conformity - pdf