CML730i-T05-640.A-PS-M12

Light curtain transmitter

Part no.: 50133770

Icon Icon
Series 730
Operating principle Throughbeam principle
Device type Transmitter
Contains 2x BT-NC sliding block
Application Detection of transparent films
Detection of transparent objects
Object detection in film tube
Object measurement
Radiation of semi-transparent media
Operating range 0.1 ... 4.5 m (guaranteed operating range)
Operating range, transparent media 0.1 ... 1.75 m
Measurement field length 640 mm
Number of beams 128 Piece(s)
Beam spacing 5 mm
Light source LED, Infrared
Minimum object diameter 10 mm
Supply voltage UB 18 ... 30 V, DC
Cycle time 1.48 ms
Number of connections 1 Piece(s)
Plug outlet Axial
Function Connection to receiver
Type of connection Connector
Thread size M12
Material Metal
No. of pins 5 -pin
Dimension (W x H x L) 29 mm x 35.4 mm x 715 mm
Housing material Metal
Metal housing Aluminum
Lens cover material Plastic
Net weight 800 g
Type of display LED
Ambient temperature, operation -30 ... 60 °C
Degree of protection IP 65
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 90314990
ECLASS 5.1.4 27270910
ECLASS 8.0 27270910
ECLASS 9.0 27270910
ECLASS 10.0 27270910
ECLASS 11.0 27270910
ECLASS 12.0 27270910
ECLASS 13.0 27270910
ECLASS 14.0 27270910
ECLASS 15.0 27270910
ETIM 5.0 EC002549
ETIM 6.0 EC002549
ETIM 7.0 EC002549
ETIM 8.0 EC002549
ETIM 9.0 EC002549
ETIM 10.0 EC002549
3D-CAD model - zip
CADENAS PARTcommunity
EPLAN macro - edz
IODD - V 1.1 - zip
Configuration software - Sensor Studio - zip
Configuration software - IO-Link Device Collection - zip
Configuration software - IO-Link USB-Master - zip
EC declaration of conformity - pdf