CMS748i-0960-0480-0640
Contour measurement system
Part no.:
50142151
| Series | CMS 7xxi |
| Contains | 1x dongle CMS700 |
| Order guide | Additional models on request |
| Functions | For a minimum object height ≥ 50 mm |
| Operating range | 0.1 ... 4.5 m (guaranteed operating range) |
| Operating range, transparent media | 0.1 ... 1.75 m |
| Measurement field length 1 | 960 mm |
| Measurement field length 2 | 480 mm |
| Measurement field length 3 | 640 mm |
| Beam spacing | 5 mm |
| Output current, continuous current per channel, max. | 100 mA |
| Supply voltage UB | 100 ... 263 V, AC |
| Number of digital switching inputs | 4 Piece(s) |
| Type | Digital switching input |
| Voltage type | DC |
| Switching voltage | 24 V, VIN |
| Number of digital switching outputs | 4 Piece(s) |
| Type | Digital switching output |
| Voltage type | AC |
| Switching voltage | 24 V, VIN |
| Type | EtherNet TCP/IP, PROFINET |
| Function | Configuration / process data |
| Function | Configuration / process data |
| Number of connections | 9 Piece(s) |
| Function | Earthing |
| Type of connection | Earthing strap |
| Material | Metal |
| Function | Voltage supply |
| Type of connection | Harting connector |
| Material | Metal |
| Type of connection | Connector |
| Thread size | M12 |
| Material | Metal |
| No. of pins | 8 -pin |
| Encoding | A-coded |
| Function | Width measuring light curtain connection |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 8 -pin |
| Encoding | A-coded |
| Function | Height measuring light curtain connection |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 8 -pin |
| Encoding | A-coded |
| Function | Rotary encoder connection (not in combination with length measuring light curtain) |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 8 -pin |
| Encoding | A-coded |
| Function | External Ethernet TCP/IP connection |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 4 -pin |
| Encoding | A-coded |
| Function | PROFINET IN connection (optional) |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 4 -pin |
| Encoding | A-coded |
| Function | PROFINET OUT connection (optional) |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 4 -pin |
| Encoding | A-coded |
| Housing material | Metal |
| Metal housing | Aluminum |
| Lens cover material | Plastic |
| Note | Dimensions of individual set items, see dimensioned drawings |
| Type of display | LED |
| Type of configuration | performed via webConfig |
| Operational controls | Rotary switch |
| Ambient temperature, operation | 0 ... 45 °C |
| Ambient temperature, storage | -20 ... 70 °C |
| Approvals | CSA |
| Customs tariff number | 90314990 |
| ECLASS 5.1.4 | 27270910 |
| ECLASS 8.0 | 27270910 |
| ECLASS 9.0 | 27270910 |
| ECLASS 10.0 | 27270910 |
| ECLASS 11.0 | 27270910 |
| ECLASS 12.0 | 27270910 |
| ECLASS 13.0 | 27270910 |
| ECLASS 14.0 | 27270910 |
| ECLASS 15.0 | 27270910 |
| ETIM 5.0 | EC002549 |
| ETIM 6.0 | EC002549 |
| ETIM 7.0 | EC002549 |
| ETIM 8.0 | EC002549 |
| ETIM 9.0 | EC002549 |
| ETIM 10.0 | EC002549 |