CMS748i-0960-0560-0640

Contour measurement system

Part no.: 50142154

Icon
Series CMS 7xxi
Contains 1x dongle CMS700
Order guide Additional models on request
Functions For a minimum object height ≥ 50 mm
Operating range 0.1 ... 4.5 m (guaranteed operating range)
Operating range, transparent media 0.1 ... 1.75 m
Measurement field length 1 960 mm
Measurement field length 2 560 mm
Measurement field length 3 640 mm
Beam spacing 5 mm
Output current, continuous current per channel, max. 100 mA
Supply voltage UB 100 ... 263 V, AC
Number of digital switching inputs 4 Piece(s)
Type Digital switching input
Voltage type DC
Switching voltage 24 V, VIN
Number of digital switching outputs 4 Piece(s)
Type Digital switching output
Voltage type AC
Switching voltage 24 V, VIN
Type EtherNet TCP/IP, PROFINET
Function Configuration / process data
Function Configuration / process data
Number of connections 9 Piece(s)
Function Earthing
Type of connection Earthing strap
Material Metal
Function Voltage supply
Type of connection Harting connector
Material Metal
Type of connection Connector
Thread size M12
Material Metal
No. of pins 8 -pin
Encoding A-coded
Function Width measuring light curtain connection
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 8 -pin
Encoding A-coded
Function Height measuring light curtain connection
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 8 -pin
Encoding A-coded
Function Rotary encoder connection (not in combination with length measuring light curtain)
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 8 -pin
Encoding A-coded
Function External Ethernet TCP/IP connection
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 4 -pin
Encoding A-coded
Function PROFINET IN connection (optional)
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 4 -pin
Encoding A-coded
Function PROFINET OUT connection (optional)
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 4 -pin
Encoding A-coded
Housing material Metal
Metal housing Aluminum
Lens cover material Plastic
Note Dimensions of individual set items, see dimensioned drawings
Type of display LED
Type of configuration performed via webConfig
Operational controls Rotary switch
Ambient temperature, operation 0 ... 45 °C
Ambient temperature, storage -20 ... 70 °C
Approvals CSA
Customs tariff number 90314990
ECLASS 5.1.4 27270910
ECLASS 8.0 27270910
ECLASS 9.0 27270910
ECLASS 10.0 27270910
ECLASS 11.0 27270910
ECLASS 12.0 27270910
ECLASS 13.0 27270910
ECLASS 14.0 27270910
ECLASS 15.0 27270910
ETIM 5.0 EC002549
ETIM 6.0 EC002549
ETIM 7.0 EC002549
ETIM 8.0 EC002549
ETIM 9.0 EC002549
ETIM 10.0 EC002549
3D-CAD model - Switch cabinet - zip
EPLAN macro - edz
GSDML file - zip
Operating instructions - pdf
Operating instructions - Technical Questionnaire - pdf
Data sheet - pdf
EC declaration of conformity - pdf