Cover SR 1100i-D

Cover hood

Part no.: 50155658

Type Diffuser
Suitable for IVS 1100i & DCR 1100i
Transmission 90 %
Design Ring
Thickness 13.5 mm
Outer diameter 46 mm
Net weight 9 g
Material PC (optical film)
PMMA (lens cover)
TPE/U (focus aid)
TPE/U (seal & perimeter)
Customs tariff number 90022000
ECLASS 5.1.4 27310203
ECLASS 8.0 27310203
ECLASS 9.0 27310203
ECLASS 10.0 27273603
ECLASS 11.0 27273603
ECLASS 12.0 27273603
ECLASS 13.0 27273603
ECLASS 14.0 27273603
ECLASS 15.0 27273603
ECLASS 16.0 27273603
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015