CPR14-1050-m/T1
Safety light curtain receiver
| Series | COMPACTplus | 
| Device type | Receiver | 
| Application | Finger protection | 
| Function package | Muting | 
| Functions | Muting restart override function Timing controlled 2-sensor muting Timing controlled 4-sensor muting  | 
                                
| Type | 4, IEC/EN 61496 | 
| SIL | 3, IEC 61508 | 
| SILCL | 3, IEC/EN 62061 | 
| Performance Level (PL) | e, EN ISO 13849-1 | 
| PFHD | 2.67E-08 per hour | 
| Mission time | 20 years, EN ISO 13849-1 | 
| Category | 4, EN ISO 13849 | 
| Resolution | 14 mm | 
| Protective field height | 1,050 mm | 
| Synchronization | Optical between transmitter and receiver | 
| Protective circuit | Inductive protection Overtemperature protection Overvoltage protection Polarity reversal protection Short circuit protected Transient protection  | 
                                
| Supply voltage UB | 24 V, DC, -20 ... 20 % | 
| Current consumption, max. | 160 mA, Without external load | 
| Residual ripple | -5 ... 5 % | 
| Fuse | External with max. 4 A semi time-lag | 
| Number of digital switching inputs | 10 Piece(s) | 
| Type | Digital switching input | 
| Switching voltage high, min. | 18.2 V | 
| Switching voltage low, max. | 2.5 V | 
| Switching voltage, type. | 24 V | 
| Voltage type | DC | 
| Switching current, max. | 20 mA | 
| Input resistance | 1,200 Ω | 
| Function | Programmable | 
| Function | Programmable | 
| Function | Programmable | 
| Function | Programmable | 
| Function | Programmable | 
| Function | Programmable | 
| Function | Programmable | 
| Function | Programmable | 
| Function | Programmable | 
| Function | Programmable | 
| Number of safety-related switching outputs (OSSDs) | 2 Piece(s) | 
| Number of digital switching outputs | 5 Piece(s) | 
| Type | Safety-related switching output OSSD | 
| Switching voltage high, min. | 18.2 V | 
| Switching voltage low, max. | 2.5 V | 
| Switching voltage, type. | 23 V | 
| Voltage type | DC | 
| Current load, max. | 650 mA | 
| Load inductivity | 2,200,000 µH | 
| Load capacity | 3.3 µF | 
| Residual current, max. | 0.2 mA | 
| Residual current, type. | 0.002 mA | 
| Voltage drop | 1 V | 
| Switching principle | +24 V switching | 
| Switching element | Transistor, Push-pull | 
| Switching principle | +24 V switching | 
| Switching element | Transistor, Push-pull | 
| Type | Digital switching output | 
| Switching voltage high, min. | 18.2 V | 
| Switching voltage low, max. | 2.5 V | 
| Switching voltage, type. | 24 V | 
| Voltage type | DC | 
| Switching current, max. | 60 mA | 
| Switching element | Transistor, PNP | 
| Switching principle | +24 V switching | 
| Function | Programmable signal output | 
| Switching element | Transistor, PNP | 
| Switching principle | +24 V switching | 
| Function | Programmable signal output | 
| Switching element | Transistor, PNP | 
| Switching principle | +24 V switching | 
| Function | Programmable signal output | 
| Switching element | Transistor, PNP | 
| Switching principle | +24 V switching | 
| Function | Programmable signal output | 
| Switching element | Transistor, NPN | 
| Switching principle | 0 V switching | 
| Function | Programmable signal output | 
| Response time | 25 ms | 
| Restart delay time | 100 ms | 
| Number of connections | 2 Piece(s) | 
| Function | Machine interface | 
| Type of connection | Terminal | 
| Cable gland | M20 | 
| No. of pins | 12 -pin | 
| Function | Local interface | 
| Type of connection | Connector | 
| Thread size | M12 | 
| Type | Female | 
| Material | Plastic | 
| No. of pins | 8 -pin | 
| Permissible conductor cross section, type. | 0.75 mm² | 
| Length of connection cable, max. | 100 m | 
| Permissible cable resistance to load, max. | 1,000 Ω | 
| Dimension (W x H x L) | 52 mm x 1,184 mm x 55 mm | 
| Housing material | Metal | 
| Metal housing | Aluminum | 
| Lens cover material | Plastic / PMMA | 
| Material of end caps | Plastic | 
| Net weight | 3,100 g | 
| Housing color | Yellow, RAL 1021 | 
| Type of fastening | Groove mounting | 
| Type of display | 7‑segment display LED  | 
                                
| Number of LEDs | 4 Piece(s) | 
| Type of configuration | Software Switch  | 
                                
| Operational controls | Slide switch Via service interface  | 
                                
| Ambient temperature, operation | 0 ... 50 °C | 
| Ambient temperature, storage | -25 ... 70 °C | 
| Relative humidity (non-condensing) | 15 ... 95 % | 
| Degree of protection | IP 65 | 
| Protection class | III | 
| Approvals | c TÜV NRTL US c UL US  | 
                                
| US patents | US 6,418,546 B US 6,876,457 B  | 
                                
| Customs tariff number | 85365019 | 
| ECLASS 8.0 | 27272704 | 
| ECLASS 9.0 | 27272704 | 
| ETIM 5.0 | EC002549 | 
| ETIM 6.0 | EC002549 |