CPR14-225-m/A1
Safety light curtain receiver
Hello, we'd be happy to be of assistance to you.
Please refer to the file Application Note Substitutes to find technical details on substitute products.
The file can be found under the Downloads/Technical documentation tab.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Series | COMPACTplus |
Device type | Receiver |
Application | Finger protection |
Function package | Muting |
Functions | Muting restart override function Timing controlled 2-sensor muting Timing controlled 4-sensor muting |
Type | 4, IEC/EN 61496 |
SIL | 3, IEC 61508 |
SILCL | 3, IEC/EN 62061 |
Performance Level (PL) | e, EN ISO 13849-1 |
PFHD | 2.26E-08 per hour |
Mission time | 20 years, EN ISO 13849-1 |
Category | 4, EN ISO 13849 |
Resolution | 14 mm |
Protective field height | 225 mm |
Synchronization | Optical between transmitter and receiver |
Protective circuit | Inductive protection Overtemperature protection Overvoltage protection Polarity reversal protection Short circuit protected Transient protection |
Supply voltage UB | 26.5 ... 31.6 V |
Current consumption from AS-i circuit | 35 mA |
Number of digital switching inputs | 5 Piece(s) |
Type | Digital switching input |
Switching voltage high, min. | 18.2 V |
Switching voltage low, max. | 2.5 V |
Switching voltage, type. | 24 V |
Voltage type | DC |
Switching current, max. | 20 mA |
Input resistance | 1,200 Ω |
Function | Programmable |
Function | Programmable |
Function | Programmable |
Function | Programmable |
Function | Programmable |
Number of digital switching outputs | 2 Piece(s) |
Type | Digital switching output |
Switching voltage high, min. | 18.2 V |
Switching voltage low, max. | 2.5 V |
Switching voltage, type. | 24 V |
Voltage type | DC |
Switching current, max. | 60 mA |
Switching element | Transistor, PNP |
Switching principle | +24 V switching |
Function | Programmable signal output |
Switching element | Transistor, PNP |
Switching principle | +24 V switching |
Function | Programmable signal output |
Response time | 12 ms |
Restart delay time | 100 ms |
Type | AS-Interface Safety at Work |
Function | Process |
AS-i profile | Safe slave |
Slave address | 1..31 programmable, default=0 |
Cycle time acc. to AS-i specifications | Max. 5 ms ms |
Number of connections | 2 Piece(s) |
Function | Machine interface |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 5 -pin |
Function | Local interface |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Plastic |
No. of pins | 8 -pin |
Length of connection cable, max. | 100 m |
Permissible cable resistance to load, max. | 10 Ω |
Dimension (W x H x L) | 52 mm x 359 mm x 55 mm |
Housing material | Metal |
Metal housing | Aluminum |
Lens cover material | Plastic / PMMA |
Material of end caps | Plastic |
Net weight | 900 g |
Housing color | Yellow, RAL 1021 |
Type of fastening | Groove mounting |
Type of display | 7‑segment display LED |
Number of LEDs | 4 Piece(s) |
Type of configuration | Software Switch |
Operational controls | Slide switch Via service interface |
Ambient temperature, operation | 0 ... 50 °C |
Ambient temperature, storage | -25 ... 70 °C |
Relative humidity (non-condensing) | 15 ... 95 % |
Degree of protection | IP 65 |
Protection class | III |
Approvals | c TÜV NRTL US c UL US |
US patents | US 6,418,546 B US 6,876,457 B |
Customs tariff number | 85365019 |
ECLASS 8.0 | 27272704 |
ECLASS 9.0 | 27272704 |
ETIM 5.0 | EC002549 |
ETIM 6.0 | EC002549 |