CR110M0/R2 - 1300

Stationary bar code reader

Part no.: 50154394

Icon Icon Icon
Series CR110
Chip CCD
Functions Alignment mode
I/O
LED indicator
Multiple read / MultiScan
Output format selectable
Reading gate control
Code types, readable 2/5 Interleaved
Codabar
Code 39
Code 93
Code 128
EAN/UPC
EAN 128
EAN Addendum
Pharmacode
Scanning rate, typical 780 scans/s
Reading distance 15 ... 67 mm
Light source LED, Red
Wavelength 624 nm
Modulus size 0.15 ... 0.5 mm
Reading method Line scanner with deflecting mirror
Scanning rate 780 scans/s
Beam deflection Via prism
Light beam exit Lateral with deflecting mirror (12° +/- 2°)
Supply voltage UB 5 V, DC, -10 ... 10 %
Current consumption, max. 250 mA
Number of digital switching inputs 1 Piece(s)
Number of digital switching outputs 1 Piece(s)
Switching current, max. 20 mA
Type RS 232
Function Process
Transmission protocol Adjustable
Type RS 232
Function Service
Number of connections 1 Piece(s)
Function Data interface
Signal IN
Signal OUT
Voltage supply
Type of connection High-flex trailing cable for robust applications
Number of bending cycles : 800,000
Minimum bending radius: 40 mm
Cable length 1,300 mm
Number of conductors 6 -wire
AWG 28
Design Cubic
Dimension (W x H x L) 55 mm x 52 mm x 20 mm
Housing material Metal
Metal housing Sheet metal plate shaped
Lens cover material Plastic
Net weight 200 g
Housing color Silver
Type of fastening Fastening on back
Side mounting with thread
Type of display LED
Number of LEDs 1 Piece(s)
Ambient temperature, operation 0 ... 45 °C
Ambient temperature, storage -25 ... 60 °C
Relative humidity (non-condensing) 90 %
Degree of protection IP 40
Protection class III
Approvals cUR us
Test procedure for EMC in accordance with standard EN 55022
EN 55024
EN 61000-4-2, -3, -4, -6
FCC 15-CFR 47 Part 15 (09-07-2015) Limits Class B
Customs tariff number 84719000
ECLASS 5.1.4 27280102
ECLASS 8.0 27280102
ECLASS 9.0 27280102
ECLASS 10.0 27280102
ECLASS 11.0 27280102
ECLASS 12.0 27280102
ECLASS 13.0 27280102
ECLASS 14.0 27280102
ECLASS 15.0 27280102
ECLASS 16.0 27280102
ETIM 5.0 EC002550
ETIM 6.0 EC002550
ETIM 7.0 EC002550
ETIM 8.0 EC002550
ETIM 9.0 EC002550
ETIM 10.0 EC002550
UNSPSC 26.08 43211701
3D-CAD model - zip
Configuration software - Sensor Studio - zip
Configuration software - LeAnalysisCollectionSetup - zip
Operating instructions - pdf
Data sheet - pdf
Product brochure - Identification - pdf
EC declaration of conformity - pdf