CR50-1200/BH5

Safety light curtain receiver

Part no.: 589742

Follow-up article

Hello, we'd be happy to be of assistance to you.

We'd be happy to help you in finding a suitable alternative quickly and easily.


Please contact us via: Contact

Results list: 3 products found
MLC520R40-1200
Safety light curtain receiver
Part no.: 68002412
  • Series: MLC 500
  • Resolution: 40 mm
  • Protective field height: 1,200 mm
  • Type: 4, IEC/EN 61496
Part no.: 68002412
MLC500T40-1200
Safety light curtain transmitter
Part no.: 68000412
  • Series: MLC 500
  • Operating range, max.: 0 ... 20 m
  • Resolution: 40 mm
  • Protective field height: 1,200 mm
Part no.: 68000412
KD S-M12-5A-P1-150
Connection cable
Part no.: 50137014
  • Connection: Connector, M12
  • Version: Axial, Female
  • No. of pins: 5 Piece(s)
  • Cable length: 15,000 mm
Part no.: 50137014
Customs tariff number 85365019
Diagnostic software - COMPACT DIAG V1.9 - zip
User's guide - COMPACT DIAG V1.9 - pdf
Operating instructions - pdf
Data sheet - pdf