CSL710-T05-1280.A-M12

Light curtain transmitter

Part no.: 50128991

Icon Icon
Series 710
Operating principle Throughbeam principle
Device type Transmitter
Contains 2x BT-NC sliding block
Application Precise object detection
Special version Crossed-beam scanning
Diagonal-beam scanning
Parallel-beam scanning
Operating range 0.1 ... 3.5 m (guaranteed operating range)
Operating range limit 0.1 ... 4.5 m (typical operating range)
Measurement field length 1,280 mm
Number of beams 256 Piece(s)
Beam spacing 5 mm
Light source LED, Infrared
Wavelength 940 nm
Transmitted-signal shape Pulsed
Minimum object diameter 10 mm
Protective circuit Polarity reversal protection
Short circuit protected
Transient protection
Supply voltage UB 18 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 270 mA, The specified values refer to the entire package consisting of transmitter and receiver.
Readiness delay 400 ms
Cycle time 8.08 ms
Number of connections 1 Piece(s)
Plug outlet Axial
Function Connection to receiver
Sync-input
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 5 -pin
Encoding A-coded
Design Cubic
Dimension (W x H x L) 29 mm x 35.4 mm x 1,353 mm
Housing material Metal
Metal housing Aluminum
Lens cover material Plastic / PMMA
Net weight 1,400 g
Housing color Red
Type of fastening Groove mounting
Via optional mounting device
Type of display LED
Number of LEDs 1 Piece(s)
Ambient temperature, operation -30 ... 60 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 65
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 90314990
ECLASS 5.1.4 27270910
ECLASS 8.0 27270910
ECLASS 9.0 27270910
ECLASS 10.0 27270910
ECLASS 11.0 27270910
ECLASS 12.0 27270910
ECLASS 13.0 27270910
ECLASS 14.0 27270910
ECLASS 15.0 27270910
ETIM 5.0 EC002549
ETIM 6.0 EC002549
ETIM 7.0 EC002549
ETIM 8.0 EC002549
ETIM 9.0 EC002549
ETIM 10.0 EC002549
3D-CAD model - . - zip
EPLAN macro - edz
IODD - V 1.1 - zip
IODD - V 1.0.1 - zip
Configuration software - Sensor Studio - zip
Configuration software - IO-Link Device Collection - zip
Configuration software - IO-Link USB-Master - zip
EC declaration of conformity - pdf