CU400P-4M12

Connection unit

Part no.: 53800169

Icon Icon
Suitable for RSL 420P safety laser scanner
RSL 450P safety laser scanner
RSL 455P safety laser scanner
Current consumption, max. 16,000 mA
Number of connections 4 Piece(s)
Function Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 5 -pin
Encoding L-coded
Function PROFINET/PROFIsafe communication, input
Type of connection Connector
Thread size M12
Type Female
Material Metal
No. of pins 4 -pin
Encoding D-coded
Function PROFINET/PROFIsafe communication, output
Type of connection Connector
Thread size M12
Type Female
Material Metal
No. of pins 4 -pin
Encoding D-coded
Function Voltage supply
Type of connection Connector
Thread size M12
Type Female
Material Metal
No. of pins 5 -pin
Encoding L-coded
Dimension (W x H x L) 140.2 mm x 93.8 mm x 142 mm
Housing material Metal
Metal housing Diecast zinc
Net weight 3,145 g
Housing color Black
Type of fastening Bayonet system
Customs tariff number 85365019
ECLASS 5.1.4 27279290
ECLASS 8.0 27279290
ECLASS 9.0 27279090
ECLASS 10.0 27272791
ECLASS 11.0 27272791
ECLASS 12.0 27272791
ECLASS 13.0 27272791
ECLASS 14.0 27272791
ECLASS 15.0 27272791
ECLASS 16.0 27272791
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015
GSDML file - V2.42 - zip
Certificate - TÜV Süd - pdf
Certificate - PROFINET - pdf