CU400P-AIDA
Connection unit
Part no.:
53800151
| Suitable for | RSL 420P safety laser scanner RSL 450P safety laser scanner RSL 455P safety laser scanner |
| Number of connections | 4 Piece(s) |
| Function | Voltage supply |
| Type of connection | PROFINET push-pull 24V |
| Function | Ethernet, input |
| Type of connection | RJ45 |
| Function | Ethernet, output |
| Type of connection | RJ45 |
| Function | Voltage supply |
| Type of connection | PROFINET push-pull 24V |
| Dimension (W x H x L) | 140.2 mm x 93.8 mm x 142 mm |
| Housing material | Metal |
| Metal housing | Diecast zinc |
| Net weight | 3,230 g |
| Housing color | Black |
| Type of fastening | Bayonet system |
| Customs tariff number | 85389099 |
| ECLASS 5.1.4 | 27279290 |
| ECLASS 8.0 | 27279290 |
| ECLASS 9.0 | 27279090 |
| ECLASS 10.0 | 27272791 |
| ECLASS 11.0 | 27272791 |
| ECLASS 12.0 | 27272791 |
| ECLASS 13.0 | 27272791 |
| ECLASS 14.0 | 27272791 |
| ECLASS 15.0 | 27272791 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |