DCR56M2/R2
Stationary 2D-code reader
| Series | DCR 56 |
| Chip | CMOS (Global Shutter) |
| Software functions | Reading of 1D codes Reading of 2D codes |
| Code types, readable | 2/5 Hong Kong 2/5 IATA 2/5 Interleaved 2/5 Straight Aztec Codabar Code 11 Code 32 Code 39 Code 93 Code 128 Composite Codes Data Matrix Code DotCode EAN 8/13 GS1 Databar Expanded GS1 Databar RSS 14 Grid Matrix HanXin MSI Plessey Maxicode Micro PDF Micro QR PDF417 Pharma Code QR code UPC-A UPC-E |
| Reading distance | 45 ... 400 mm |
| LED risk group | Target LED: Exempt group (in acc. with IEC 62471:2006) Illumination: Risk group 1 (in acc. with IEC 62471:2006) |
| Camera resolution, horizontal | 1,280 px |
| Camera resolution, vertical | 800 px |
| Reading field opening angle, horizontal | 46 ° |
| Reading field opening angle, vertical | 29 ° |
| Modulus size | 0.127 ... 0.528 mm |
| Supply voltage UB | 5 V, DC, -5 ... 5 % |
| Current consumption, max. | 220 mA |
| Number of digital switching inputs | 1 Piece(s) |
| Type | Digital switching input |
| Function | Trigger |
| Type | RS 232 |
| Function | Process |
| Transmission speed | 9,600 ... 230,400 Bd |
| Data format | configurable |
| Number of connections | 1 Piece(s) |
| Function | Data interface Signal IN Voltage supply |
| Type of connection | Cable |
| Cable length | 1,800 mm |
| Sheathing material | PUR |
| Cable color | Black |
| Number of conductors | 6 -wire |
| Type of display | Buzzer LED |
| Type of configuration | Software |
| Ambient temperature, operation | -10 ... 50 °C |
| Ambient temperature, storage | -40 ... 70 °C |
| Relative humidity (non-condensing) | 5 ... 95 % |
| Degree of protection | IP 54 |
| Approvals | FCC RoHS |
| Customs tariff number | 84719000 |
| ECLASS 5.1.4 | 27280103 |
| ECLASS 8.0 | 27280103 |
| ECLASS 9.0 | 27280103 |
| ECLASS 10.0 | 27280103 |
| ECLASS 11.0 | 27280103 |
| ECLASS 12.0 | 27280103 |
| ECLASS 13.0 | 27280103 |
| ECLASS 14.0 | 27280103 |
| ECLASS 15.0 | 27280103 |
| ECLASS 16.0 | 27280103 |
| ETIM 5.0 | EC002550 |
| ETIM 6.0 | EC002999 |
| ETIM 7.0 | EC002999 |
| ETIM 8.0 | EC002999 |
| ETIM 9.0 | EC002999 |
| ETIM 10.0 | EC002999 |
| UNSPSC 26.08 | 43211701 |