E4-V1-DB-Y

Tower light element

Part no.: 50130453

Icon Icon
Series E4
Suitable for Tower light elements of the E4 series
Type of signaling Optical
Life expectancy > 100,000 h
Supply voltage UB 24 V, AC/DC, 10 %
Current consumption, max. 32 mA
Design Cylindrical
Dimension (Ø x L) 40 mm x 62 mm
Housing material Plastic
Net weight 45 g
Type of fastening Bayonet system
Type of illuminant LED/24V
Signal image Flashing light
Lens color Yellow
Blink/flash frequency 2 Hz
Angle of radiation 360°
Ambient temperature, operation -30 ... 60 °C
Degree of protection IP 66
Approvals c UL US
Customs tariff number 85318070
ECLASS 5.1.4 27371220
ECLASS 8.0 27371220
ECLASS 9.0 27371220
ECLASS 10.0 27371220
ECLASS 11.0 27371220
ECLASS 12.0 27371220
ECLASS 13.0 27371220
ECLASS 14.0 27371220
ECLASS 15.0 27371220
ETIM 5.0 EC000232
ETIM 6.0 EC000232
ETIM 7.0 EC000232
ETIM 8.0 EC000232
ETIM 9.0 EC000232
ETIM 10.0 EC000232
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf