FRK 95/22-150 L
Diffuse sensor with background suppression
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Series | 95 | 
| Operating principle | Diffuse reflection principle with background suppression | 
| Operating range | Guaranteed operating range | 
| Operating range, white 90% | 0.012 ... 0.15 m | 
| Operating range, gray 18% | 0.015 ... 0.143 m | 
| Operating range, black 6% | 0.02 ... 0.136 m | 
| Operating range limit, white 90% | 0.012 ... 0.23 m | 
| Operating range limit, gray 18% | 0.015 ... 0.2 m | 
| Operating range limit, black 6% | 0.02 ... 0.17 m | 
| Operating range limit | Typical operating range | 
| Light source | LED, Infrared | 
| Wavelength | 880 nm | 
| Transmitted-signal shape | Pulsed | 
| LED group | 1 | 
| Type of light spot geometry | Rectangular | 
| Protective circuit | Polarity reversal protection Short circuit protected | 
| Supply voltage UB | 10 ... 30 V, DC | 
| Current consumption, max. | 35 mA | 
| Residual ripple | 0 ... 15 %, From UB | 
| Open-circuit current | 0 ... 35 mA | 
| Number of digital switching outputs | 2 Piece(s) | 
| Type | Digital switching output | 
| Switching element | Transistor, NPN | 
| Switching principle | Light switching | 
| Switching element | Transistor, NPN | 
| Switching principle | Dark switching | 
| Switching frequency | 1,000 Hz | 
| Response time | 0.5 ms | 
| Readiness delay | 100 ms | 
| Number of connections | 1 Piece(s) | 
| Function | Signal OUT Voltage supply | 
| Type of connection | Connector | 
| Thread size | M12 | 
| Type | Male | 
| Material | Stainless steel | 
| No. of pins | 4 -pin | 
| Encoding | A-coded | 
| Dimension (W x H x L) | 17 mm x 66 mm x 35 mm | 
| Housing material | Metal | 
| Metal housing | Zinc | 
| Lens cover material | Glass | 
| Net weight | 90 g | 
| Housing color | Red | 
| Type of fastening | Through-hole mounting | 
| Type of display | LED | 
| Number of LEDs | 2 Piece(s) | 
| Operational controls | Multiturn potentiometer | 
| Ambient temperature, operation | -25 ... 60 °C | 
| Ambient temperature, storage | -40 ... 70 °C | 
| Degree of protection | IP 67 | 
| Protection class | II | 
| Standards applied | IEC 60947-5-2 | 
| Customs tariff number | 85365019 | 
| ECLASS 8.0 | 27270904 | 
| ECLASS 9.0 | 27270904 | 
| ETIM 5.0 | EC002719 | 
| ETIM 6.0 | EC002719 | 
 
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
                         
                         
                                             
                                             
                     
                     
                            