FS 14EMLX.5
Carriage
| Suitable for | 12 series fork sensors 14E series fork sensors |
| Dimension (W x H x L) | 23.7 mm x 22.4 mm x 265 mm |
| Housing material | Stainless steel |
| Stainless steel housing | V2A |
| Net weight | 850 g |
| Customs tariff number | 73182900 |
| ECLASS 5.1.4 | 27279090 |
| ECLASS 8.0 | 27279090 |
| ECLASS 9.0 | 27273792 |
| ECLASS 10.0 | 27273792 |
| ECLASS 11.0 | 27273792 |
| ECLASS 12.0 | 27273792 |
| ECLASS 13.0 | 27273792 |
| ECLASS 14.0 | 27273792 |
| ECLASS 15.0 | 27273792 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |