FT5I.3/4P-M8

Energetic diffuse sensor

Part no.: 50131572

Icon Icon Icon Icon
Results list: 1 products found
HT5BI/4
Diffuse sensor with background suppression
Part no.: 50148013
  • Series: 5B
  • Operating principle: Diffuse reflection principle with background suppr...
  • Operating range, max.: 0.002 ... 0.4 m
  • Design: Cubic
Part no.: 50148013
Series 5
Operating principle Diffuse reflection principle
Operating range Guaranteed operating range
Operating range, white 90% 0.001 ... 0.215 m
Operating range, gray 50% 0.001 ... 0.19 m
Operating range, gray 18% 0.003 ... 0.15 m
Operating range, black 6% 0.005 ... 0.125 m
Operating range limit, white 90% 0.001 ... 0.28 m
Operating range limit, gray 50% 0.001 ... 0.245 m
Operating range limit, gray 18% 0.003 ... 0.19 m
Operating range limit, black 6% 0.005 ... 0.16 m
Operating range limit Typical operating range
Light source LED, Infrared
Wavelength 850 nm
Transmitted-signal shape Pulsed
LED group Exempt group (in acc. with EN 62471)
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC, Incl. residual ripple
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 20 mA
Number of digital switching outputs 2 Piece(s)
Type Digital switching output
Switching element Transistor, PNP
Switching principle Light switching
Switching element Transistor, PNP
Switching principle Dark switching
Switching frequency 500 Hz
Response time 1 ms
Readiness delay 300 ms
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Connector
Thread size M8
Type Male
Material Plastic
No. of pins 4 -pin
Dimension (W x H x L) 14 mm x 32.5 mm x 20.2 mm
Housing material Plastic
Plastic housing ABS
Lens cover material Plastic
Net weight 20 g
Housing color Black
Red
Recommended tightening torque for M3 fastening 0.9 N·m
Type of display LED
Number of LEDs 2 Piece(s)
Operational controls Teach button
Ambient temperature, operation -40 ... 60 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270903
ECLASS 8.0 27270903
ECLASS 9.0 27270903
ECLASS 10.0 27270903
ECLASS 11.0 27270903
ECLASS 12.0 27270903
ECLASS 13.0 27270903
ECLASS 14.0 27270903
ECLASS 15.0 27270903
ECLASS 16.0 27270903
ETIM 5.0 EC001821
ETIM 6.0 EC001821
ETIM 7.0 EC001821
ETIM 8.0 EC001821
ETIM 9.0 EC001821
ETIM 10.0 EC001821
3D-CAD model - zip
EPLAN macro - edz
Operating instructions - pdf
Data sheet - pdf
Product brochure - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf