GF-ETB-SS-310-SM

Glass fiber optics type diffuse reflective

Part no.: 50153812

Series GF
Operating principle Diffuse reflection principle
Area of application General applications
Special version Heat resistant
Opening angle 60 °
Light beam exit Front
Fiber core Mixed fiber configuration
Multiple fiber core
Fiber core material Glass
aktiver Faserdurchmesser 1 mm
Operating range with LV461 2 ... 60 mm
Operating range with LV462 2 ... 100 mm
Operating range with LV463 2 ... 180 mm
Operating range with LV463.XV 3 ... 305 mm
Operating range with LV463.XR 5 ... 450 mm
Connection, amplifier side Ø 2.2 mm
Design Cylindrical
Outer diameter 2.9 mm
Head material Stainless steel
Type Glass fiber optics (GF)
Fiber length 1,000 mm
Fiber sheathing material Stainless steel
Fastening of the probe M3
Smallest bending radius (static) R23
Smallest bending radius (moving) R23
Sleeve length at optical outlet 23 mm
Metric thread on fiber optic sleeve Yes
Laying standard
Ambient temperature, operation -40 ... 250 °C
Customs tariff number 90011090
ECLASS 5.1.4 27270905
ECLASS 8.0 27270905
ECLASS 9.0 27270905
ECLASS 10.0 27270905
ECLASS 11.0 27273606
ECLASS 12.0 27273606
ECLASS 13.0 27273606
ECLASS 14.0 27273606
ECLASS 15.0 27273606
ECLASS 16.0 27273606
ETIM 5.0 EC002651
ETIM 6.0 EC002651
ETIM 7.0 EC002651
ETIM 8.0 EC002651
ETIM 9.0 EC002651
ETIM 10.0 EC002651