GF-LB-BR-410-IQ

Glass fiber optics for throughbeam operation

Part no.: 50126468

Results list: 1 products found
GF-LB-SS-410-IQ
Glass fiber optics for throughbeam operation
Part no.: 50126464
  • Operating principle: Throughbeam principle
  • Fiber length: 1,000 mm
  • Fiber sheathing material: Stainless steel
  • Design: Cylindrical
Part no.: 50126464
Series GF
Operating principle Throughbeam principle
Device type Transmit and receive fiber
Area of application General applications
Special version Heat resistant
Operating range , Guaranteed operating range
Opening angle 65 °
Light beam exit On face
Fiber core Mixed fiber configuration
Multiple fiber core
Fiber core material Glass
aktiver Faserdurchmesser 1.5 mm
Design Cylindrical
Outer diameter 4 mm
Head material Aluminum
Type Glass fiber optics (GF)
Fiber length 1,000 mm
Fiber sheathing material Nickel-plated brass
Fastening of the probe Ø 4 mm
Smallest bending radius (static) R40
Smallest bending radius (moving) R40
Sleeve length at optical outlet 10 mm
Metric thread on fiber optic sleeve No
Laying standard
Ambient temperature, operation -30 ... 160 °C
Customs tariff number 90011090
ECLASS 8.0 27270905
ECLASS 9.0 27270905
ETIM 5.0 EC002651
ETIM 6.0 EC002651