GF-LB-SS-410-SM

Glass fiber optics type diffuse reflective

Part no.: 50153810

Series GF
Operating principle Throughbeam principle
Device type Transmit and receive fiber
Area of application General applications
Special version Heat resistant
Opening angle 60 °
Light beam exit Front
Fiber core Mixed fiber configuration
Multiple fiber core
Fiber core material Glass
aktiver Faserdurchmesser 1 mm
Operating range with LV461 0 ... 150 mm
Operating range with LV462 0 ... 250 mm
Operating range with LV463 0 ... 400 mm
Operating range with LV463.XV 0 ... 680 mm
Operating range with LV463.XR 0 ... 1,000 mm
Operating range with LV463I.XR 0 ... 2,000 mm
Connection, amplifier side Ø 2.2 mm
Design Cylindrical
Outer diameter 2.9 mm
Head material Stainless steel
Type Glass fiber optics (GF)
Fiber length 1,000 mm
Fiber sheathing material Stainless steel
Fastening of the probe M4
Smallest bending radius (static) R23
Smallest bending radius (moving) R23
Sleeve length at optical outlet 25.7 mm
Metric thread on fiber optic sleeve Yes
Laying standard
Ambient temperature, operation -40 ... 250 °C
Customs tariff number 90011090
ECLASS 5.1.4 27270905
ECLASS 8.0 27270905
ECLASS 9.0 27270905
ECLASS 10.0 27270905
ECLASS 11.0 27273606
ECLASS 12.0 27273606
ECLASS 13.0 27273606
ECLASS 14.0 27273606
ECLASS 15.0 27273606
ECLASS 16.0 27273606
ETIM 5.0 EC002651
ETIM 6.0 EC002651
ETIM 7.0 EC002651
ETIM 8.0 EC002651
ETIM 9.0 EC002651
ETIM 10.0 EC002651