GS06B/2X-100-M8

Fork photoelectric sensor

Part no.: 50154020

Icon Icon
Series 06B
Principle of physics Optical
Application Detection of small parts
MTTF 388 years
Light source LED, Infrared
Wavelength 940 nm
Transmitted-signal shape Pulsed
Minimum object diameter 1.5 mm
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 12 ... 24 V, DC
Residual ripple 0 ... 10 %, From UB
Open-circuit current 0 ... 15 mA
Number of digital switching inputs 1 Piece(s)
Type Digital switching input
Function Light/dark switching
light switching (input = open)
dark switching (input = 0 V)
Number of digital switching outputs 1 Piece(s)
Type Digital switching output
Voltage type DC
Switching current, max. 100 mA
Switching voltage high: ≥(UB-2V)
low: ≤ 2 V
Switching element Transistor, NPN
Switching principle Light/dark switchable
Switching frequency 1,000 Hz
Response time 0.5 ms
Number of connections 1 Piece(s)
Function Signal IN
Signal OUT
Voltage supply
Type of connection Connector
Cable length 100 mm
Sheathing material PVC
Cable color Black
Number of conductors 4 -wire
Wire cross section 0.16 mm²
Thread size M8
Type Male
Material Plastic
No. of pins 4 -pin
Design Fork
Mouth width 25 mm
Mouth depth 35 mm
Dimension (W x H x L) 40 mm x 11 mm x 50 mm
Housing material Plastic
Net weight 40 g
Housing color Black
Type of fastening Through-hole mounting
Type of display LED
Number of LEDs 1 Piece(s)
Ambient temperature, operation -25 ... 55 °C
Degree of protection IP 65
Protection class III
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270909
ECLASS 8.0 27270909
ECLASS 9.0 27270909
ECLASS 10.0 27270909
ECLASS 11.0 27270909
ECLASS 12.0 27270909
ECLASS 13.0 27270909
ECLASS 14.0 27270909
ECLASS 15.0 27270909
ETIM 5.0 EC002720
ETIM 6.0 EC002720
ETIM 7.0 EC002720
ETIM 8.0 EC002720
ETIM 9.0 EC002720
ETIM 10.0 EC002720
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf