GSU 14C/66D.31-S12

Ultrasonic fork sensor

Part no.: 50116935

Icon Icon Icon
Results list: 1 products found
GSU 14D/66D.31-S12
Ultrasonic fork sensor
Part no.: 50126783
  • Series: 14
  • Principle of physics: Ultrasonics
  • Mouth depth: 68.5 mm
  • Mouth width: 4 mm
Part no.: 50126783
Series 14
Principle of physics Ultrasonics
Application Detection of non-transparent labels
Detection of transparent labels
Label width, min. 10 mm
Label gap, min. 2 mm
Medium Transparent and not transparent
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 12 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 80 mA
Number of teach inputs 1 Piece(s)
Type Teach input
Voltage type DC
Switching voltage high: ≥8V
low: ≤ 2 V
Input resistance 15,000 Ω
Active switching state High
Number of digital switching outputs 2 Piece(s)
Type Digital switching output
Voltage type DC
Switching current, max. 100 mA
Switching voltage high: ≥(UB-2V)
low: ≤ 2 V
Load capacity 0.5 µF
Switching element Transistor, Push-pull
Switching principle Switching signal on label
Switching element Transistor, Push-pull
Switching principle Switching signal in label gap
Response time 0.2 ms
Readiness delay 300 ms
Max. conveyor speed during teach-in 50 m/min
Number of connections 1 Piece(s)
Function Signal OUT
Teach input
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 5 -pin
Encoding A-coded
Plug outlet Horizontal (parallel to belt movement)
Design Fork
Mouth width 4 mm
Mouth depth 68.5 mm
Dimension (W x H x L) 20.7 mm x 48.2 mm x 271 mm
Housing material Metal
Metal housing Diecast zinc
Net weight 270 g
Housing color Black
Red
Type of fastening Mounting thread
Through-hole mounting
Type of display LED
Number of LEDs 3 Piece(s)
Operational controls Teach button
Ambient temperature, operation 0 ... 60 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 65
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
US patents US 6,314,054 B
Customs tariff number 85365019
ECLASS 8.0 27272890
ECLASS 9.0 27272890
ETIM 5.0 EC001849
ETIM 6.0 EC001849
3D-CAD model - zip
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf