HRT 96K/P-1630-800-41
Diffuse sensor with background suppression
Part no.:
50080242
| Series | 96 |
| Operating principle | Diffuse reflection principle with background suppression |
| Operating range | Guaranteed operating range |
| Operating range, white 90% | 0.1 ... 0.8 m |
| Operating range, gray 18% | 0.1 ... 0.77 m |
| Operating range, black 6% | 0.1 ... 0.73 m |
| Operating range limit, white 90% | 0.1 ... 1.2 m |
| Operating range limit, gray 18% | 0.1 ... 1.14 m |
| Operating range limit, black 6% | 0.1 ... 1.05 m |
| Operating range limit | Typical operating range |
| Light source | LED, Red |
| Supply voltage UB | 10 ... 30 V, DC |
| Residual ripple | 0 ... 15 %, From UB |
| Open-circuit current | 0 ... 50 mA |
| Number of digital switching outputs | 2 Piece(s) |
| Type | Digital switching output |
| Switching element | Transistor, PNP |
| Switching principle | Light switching |
| Switching element | Transistor, PNP |
| Switching principle | Dark switching |
| Switching frequency | 300 Hz |
| Number of connections | 1 Piece(s) |
| Type of connection | Connector |
| Thread size | M12 |
| Material | Plastic |
| No. of pins | 4 -pin |
| Encoding | A-coded |
| Dimension (W x H x L) | 30 mm x 90 mm x 70 mm |
| Housing material | Plastic |
| Plastic housing | PC |
| Lens cover material | Plastic |
| Net weight | 150 g |
| Note | Housing part used contains perfluorobutanesulfonic acid (PFBS) |
| Type of display | LED |
| Operational controls | Multiturn potentiometer |
| Ambient temperature, operation | -40 ... 55 °C |
| Degree of protection | IP 67 |
| Protection class | II |
| Approvals | c UL US |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27270904 |
| ECLASS 8.0 | 27270904 |
| ECLASS 9.0 | 27270904 |
| ECLASS 10.0 | 27270904 |
| ECLASS 11.0 | 27270904 |
| ECLASS 12.0 | 27270903 |
| ECLASS 13.0 | 27270903 |
| ECLASS 14.0 | 27270903 |
| ECLASS 15.0 | 27270903 |
| ETIM 5.0 | EC002719 |
| ETIM 6.0 | EC002719 |
| ETIM 7.0 | EC002719 |
| ETIM 8.0 | EC001821 |
| ETIM 9.0 | EC001821 |
| ETIM 10.0 | EC001821 |