HRTL 55/66,200-S12
Diffuse sensor with background suppression
Part no.:
50115204
| Series | 55 |
| Operating principle | Diffuse reflection principle with background suppression |
| Special version | All stainless steel housing |
| Operating range | Guaranteed operating range |
| Operating range, white 90% | 0.015 ... 0.4 m |
| Operating range, gray 18% | 0.015 ... 0.25 m |
| Operating range, black 6% | 0.015 ... 0.17 m |
| Operating range limit | 0.015 ... 0.4 m (typical operating range) |
| Beam path | Collimated |
| Light source | Laser, Red |
| Wavelength | 650 nm |
| Laser class | 1, IEC/EN 60825-1:2007 |
| Mean life expectancy of laser | 50,000 h |
| Transmitted-signal shape | Pulsed |
| Light spot size [at sensor distance] | 1 mm |
| Type of light spot geometry | Round |
| Protective circuit | Polarity reversal protection Short circuit protected |
| Supply voltage UB | 10 ... 30 V, DC |
| Residual ripple | 0 ... 15 %, From UB |
| Open-circuit current | 0 ... 20 mA |
| Number of digital switching outputs | 2 Piece(s) |
| Type | Digital switching output |
| Switching element | Transistor, Push-pull |
| Switching principle | Light switching (PNP)/dark switching (NPN) |
| Switching element | Transistor, Push-pull |
| Switching principle | Dark switching (PNP)/light switching (NPN) |
| Switching frequency | 2,000 Hz |
| Response time | 0.25 ms |
| Readiness delay | 300 ms |
| Number of connections | 1 Piece(s) |
| Function | Signal OUT Voltage supply |
| Type of connection | Cable with connector |
| Thread size | M12 |
| Type | Male |
| Material | Stainless steel |
| No. of pins | 4 -pin |
| Encoding | A-coded |
| Dimension (W x H x L) | 14 mm x 35.5 mm x 25 mm |
| Housing material | Stainless steel |
| Stainless steel housing | AISI 316L |
| Lens cover material | Plastic with scratch-resistant Indium protective coating |
| Net weight | 60 g |
| Housing color | Silver |
| Type of fastening | Through-hole mounting Via optional mounting device |
| Compatibility of materials | CleanProof+ ECOLAB |
| Type of display | LED |
| Number of LEDs | 2 Piece(s) |
| Operational controls | Multiturn potentiometer |
| Ambient temperature, operation | -30 ... 55 °C |
| Ambient temperature, storage | -30 ... 55 °C |
| Degree of protection | IP 67 IP 69K |
| Protection class | III |
| Approvals | c UL US |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27270904 |
| ECLASS 8.0 | 27270904 |
| ECLASS 9.0 | 27270904 |
| ECLASS 10.0 | 27270904 |
| ECLASS 11.0 | 27270904 |
| ECLASS 12.0 | 27270903 |
| ECLASS 13.0 | 27270903 |
| ECLASS 14.0 | 27270903 |
| ETIM 5.0 | EC002719 |
| ETIM 6.0 | EC002719 |
| ETIM 7.0 | EC002719 |
| ETIM 8.0 | EC002719 |
| ETIM 9.0 | EC002719 |