HRTR 8/66-350

Diffuse sensor with background suppression

Part no.: 50036353

Icon Icon Icon Icon Icon Icon
Results list: 1 products found
HRTR 8/66-350,5000
Diffuse sensor with background suppression
Part no.: 50108224
  • Series: 8
  • Operating principle: Diffuse reflection principle with background suppr...
  • Operating range, max.: 0.007 ... 0.35 m
  • Design: Cubic
Part no.: 50108224
Series 8
Operating principle Diffuse reflection principle with background suppression
Operating range Guaranteed operating range
Operating range, white 90% 0.007 ... 0.35 m
Operating range, gray 18% 0.01 ... 0.33 m
Operating range, black 6% 0.012 ... 0.3 m
Operating range limit, white 90% 0.007 ... 0.4 m
Operating range limit, gray 18% 0.01 ... 0.37 m
Operating range limit, black 6% 0.012 ... 0.34 m
Operating range limit Typical operating range
Light source LED, Red
Wavelength 660 nm
LED group 1
Type of light spot geometry Rectangular
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 35 mA
Number of digital switching outputs 2 Piece(s)
Switching element Transistor, Push-pull
Switching principle Light switching (PNP)/dark switching (NPN)
Switching element Transistor, Push-pull
Switching principle Dark switching (PNP)/light switching (NPN)
Switching frequency 1,000 Hz
Response time 0.33 ms
Readiness delay 100 ms
Function Signal OUT
Voltage supply
Type of connection Cable
Cable length 2,000 mm
Sheathing material PVC
Cable color Black
Number of conductors 5 -wire
Dimension (W x H x L) 15 mm x 48 mm x 38 mm
Housing material Metal
Metal housing Zinc
Lens cover material Glass
Net weight 140 g
Housing color Red
Type of fastening Dovetail grooves
Mounting thread
Through-hole mounting
Via optional mounting device
Compatibility of materials ECOLAB
Type of display LED
Operational controls Multiturn potentiometer
Ambient temperature, operation -40 ... 60 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
IP 69K
Protection class II
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 8.0 27270904
ECLASS 9.0 27270904
ETIM 5.0 EC002719
ETIM 6.0 EC002719
3D-CAD model - zip
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf
Certificate - ECOLAB - pdf