HT20-15F/4.FL

Diffuse sensor with background suppression

Part no.: 50156049

Icon Icon Icon
Series 20 flat
Operating principle Diffuse reflection principle with background suppression
Black-white error < 7%
Operating range Guaranteed operating range
Operating range, white 90% 0.001 ... 0.015 m
Operating range, gray 18% 0.002 ... 0.015 m
Operating range, black 6% 0.002 ... 0.014 m
Operating range limit 0.01 ... 0.015 m
Operating range limit Typical operating range
Permanently set operating range 0.015 m
Beam path Typ. focus at 15 mm
Light source PinPoint LED, Red
Wavelength 630 nm
LED group Exempt group (in acc. with EN 62471)
Light spot size [at sensor distance] 4 mm [15 mm]
Type of light spot geometry Round
Minimum detectable object size typ. 0.2 mm
Light beam exit Frontal
Protective circuit Overload protection
Polarity reversal protection
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 10 %, From UB
Open-circuit current 15 mA
Number of digital switching outputs 1 Piece(s)
Type Digital switching output
Switching voltage, type. 30 V
Switching element Transistor, PNP
Switching principle Light switching
Switching frequency 1,000 Hz
Response time 0.5 ms
Einschaltverzögerung < 100 ms
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Cable
Cable length 2,000 mm
Sheathing material PVC
Cable color Black
Number of conductors 3 -wire
Wire cross section 0.1 mm²
Dimension (W x H x L) 14 mm x 20.5 mm x 4.2 mm
Housing material Plastic
Plastic housing PBT+ABS
Lens cover material Plastic / PMMA
Net weight 10 g
Housing color Red
Type of fastening Through-hole mounting, 2 x ø 2.2 mm
Type of display LED
Number of LEDs 2 Piece(s)
Ambient temperature, operation -25 ... 55 °C
Ambient temperature, storage -30 ... 70 °C
Degree of protection IP 67
Protection class III
Approvals CE
c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270904
ECLASS 8.0 27270904
ECLASS 9.0 27270904
ECLASS 10.0 27270904
ECLASS 11.0 27270904
ECLASS 12.0 27270903
ECLASS 13.0 27270903
ECLASS 14.0 27270903
ECLASS 15.0 27270903
ECLASS 16.0 27270903
ETIM 5.0 EC002719
ETIM 6.0 EC002719
ETIM 7.0 EC002719
ETIM 8.0 EC002719
ETIM 9.0 EC002719
ETIM 10.0 EC002719
UNSPSC 26.08 39121528
3D-CAD model - zip
EC declaration of conformity - pdf