HT3CL2.B/4P-200-M12
Diffuse sensor with background suppression
Part no.:
50133620
| Series | 3C |
| Operating principle | Diffuse reflection principle with background suppression |
| Black-white error | < 10% up to 250 mm |
| Operating range | Guaranteed operating range |
| Operating range, white 90% | 0.015 ... 0.55 m |
| Operating range, gray 18% | 0.015 ... 0.44 m |
| Operating range, black 6% | 0.015 ... 0.25 m |
| Operating range limit | 0.015 ... 0.55 m (typical operating range) |
| Adjustment range | 20 ... 550 mm |
| Beam path | Collimated |
| Light source | Laser, Red |
| Wavelength | 650 nm |
| Laser class | 2, in accordance with IEC 60825-1:2014 (EN 60825-1:2014) |
| Max. laser power | 0.0045 W |
| Transmitted-signal shape | Pulsed |
| Pulse duration | 5.1 µs |
| Light spot size [at sensor distance] | 1 mm [550 mm] |
| Type of light spot geometry | Round |
| Shift angle | Typ. ± 2° |
| Protective circuit | Overvoltage protection Polarity reversal protection Short circuit protected |
| Supply voltage UB | 10 ... 30 V, DC, Incl. residual ripple |
| Residual ripple | 0 ... 10 %, From UB |
| Open-circuit current | 0 ... 20 mA |
| Number of digital switching outputs | 2 Piece(s) |
| Type | Digital switching output |
| Switching element | Transistor, PNP |
| Switching principle | Light switching |
| Switching element | Transistor, PNP |
| Switching principle | Dark switching |
| Switching frequency | 3,000 Hz |
| Response time | 0.16 ms |
| Decay time | 0.16 ms |
| Readiness delay | 300 ms |
| Response jitter | 55 µs |
| Number of connections | 1 Piece(s) |
| Function | Signal OUT Voltage supply |
| Type of connection | Cable with connector |
| Cable length | 200 mm |
| Sheathing material | PUR |
| Cable color | Black |
| Wire cross section | 0.2 mm² |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 4 -pin |
| Encoding | A-coded |
| Dimension (W x H x L) | 11.4 mm x 34.2 mm x 18.3 mm |
| Housing material | Plastic |
| Plastic housing | PC-ABS |
| Lens cover material | Plastic / PMMA |
| Net weight | 20 g |
| Housing color | Red |
| Type of fastening | Two M3 threaded sleeves Via optional mounting device |
| Recommended tightening torque for M3 fastening | 0.9 N·m |
| Compatibility of materials | ECOLAB |
| Type of display | LED |
| Number of LEDs | 2 Piece(s) |
| Operational controls | Multiturn potentiometer |
| Function of the operational control | Range adjustment |
| Ambient temperature, operation | -40 ... 55 °C |
| Ambient temperature, storage | -40 ... 70 °C |
| Degree of protection | IP 67 IP 69K |
| Protection class | III |
| Approvals | c UL US |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27270904 |
| ECLASS 8.0 | 27270904 |
| ECLASS 9.0 | 27270904 |
| ECLASS 10.0 | 27270904 |
| ECLASS 11.0 | 27270904 |
| ECLASS 12.0 | 27270903 |
| ECLASS 13.0 | 27270903 |
| ECLASS 14.0 | 27270903 |
| ECLASS 15.0 | 27270903 |
| ETIM 5.0 | EC002719 |
| ETIM 6.0 | EC002719 |
| ETIM 7.0 | EC002719 |
| ETIM 8.0 | EC002719 |
| ETIM 9.0 | EC002719 |
| ETIM 10.0 | EC002719 |
EPLAN macro - edz