HTU208-100/2T-M8

Ultrasonic sensor

Part no.: 50149527

Icon Icon Icon
Series 200
Operating principle Diffuse reflection principle with background suppression
Contains 2x M8 mounting nut
Special version Teach input
MTTF 909 years
Operating range 0.02 ... 0.1 m
Operating range Guaranteed operating range
Ultrasonic frequency 484 kHz
Shape of sound lobe standard
Direction of beam Front
Opening angle 12 °
Adjustment range 20 ... 100 mm
Resolution 0.1 mm
Repeatability 0.3 %
Reference value repeatability End value
Temperature drift 0.2 %/K
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 18 ... 30 V, DC
Residual ripple 0 ... 10 %, From UB
Open-circuit current 0 ... 30 mA
Switching hysteresis 1 mm
Number of teach inputs 1 Piece(s)
Switching voltage high: ≥9V
low: ≤ 2 V
Number of digital switching outputs 1 Piece(s)
Switching current, max. 150 mA
Switching voltage low: ≤ 2 V
Switching element Transistor, NPN
Switching principle Light switching
Switching frequency 20 Hz
Response time 25 ms
Readiness delay 300 ms
Function Signal OUT
Teach input
Voltage supply
Type of connection Connector
Thread size M8
Material Metal
No. of pins 4 -pin
Design Cylindrical
Dimension (Ø x L) 8 mm x 70 mm
Thread size M8 x 1 mm
Housing material Metal
Metal housing Nickel-plated brass
Ultrasonic transducer material Piezoceramics (contains lead zirconium titanate (PZT))
Net weight 10 g
Type of display LED
Number of LEDs 1 Piece(s)
Ambient temperature, operation -25 ... 70 °C
Ambient temperature, storage -25 ... 70 °C
Degree of protection IP 67
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27272803
ECLASS 8.0 27272803
ECLASS 9.0 27272803
ECLASS 10.0 27272803
ECLASS 11.0 27272803
ECLASS 12.0 27272803
ECLASS 13.0 27272803
ECLASS 14.0 27272803
ECLASS 15.0 27272803
ETIM 5.0 EC001849
ETIM 6.0 EC001849
ETIM 7.0 EC001849
ETIM 8.0 EC001849
ETIM 9.0 EC001849
ETIM 10.0 EC001849
3D-CAD model - zip
CADENAS PARTcommunity
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf