HTU208-100/4T-M8
Ultrasonic sensor
Part no.:
50149525
| Series | 200 |
| Operating principle | Diffuse reflection principle with background suppression |
| Contains | 2x M8 mounting nut |
| Special version | Teach input |
| MTTF | 909 years |
| Operating range | 0.02 ... 0.1 m |
| Operating range | Guaranteed operating range |
| Ultrasonic frequency | 484 kHz |
| Shape of sound lobe | standard |
| Direction of beam | Front |
| Opening angle | 12 ° |
| Adjustment range | 20 ... 100 mm |
| Resolution | 0.1 mm |
| Repeatability | 0.3 % |
| Reference value repeatability | End value |
| Temperature drift | 0.2 %/K |
| Protective circuit | Polarity reversal protection Short circuit protected |
| Supply voltage UB | 18 ... 30 V, DC |
| Residual ripple | 0 ... 10 %, From UB |
| Open-circuit current | 0 ... 30 mA |
| Switching hysteresis | 1 mm |
| Number of teach inputs | 1 Piece(s) |
| Switching voltage | high: ≥9V low: ≤ 2 V |
| Number of digital switching outputs | 1 Piece(s) |
| Switching current, max. | 150 mA |
| Switching voltage | low: ≤ 2 V |
| Switching element | Transistor, PNP |
| Switching principle | Light switching |
| Switching frequency | 20 Hz |
| Response time | 25 ms |
| Readiness delay | 300 ms |
| Function | Signal OUT Teach input Voltage supply |
| Type of connection | Connector |
| Thread size | M8 |
| Material | Metal |
| No. of pins | 4 -pin |
| Design | Cylindrical |
| Dimension (Ø x L) | 8 mm x 70 mm |
| Thread size | M8 x 1 mm |
| Housing material | Metal |
| Metal housing | Nickel-plated brass |
| Ultrasonic transducer material | Piezoceramics (contains lead zirconium titanate (PZT)) |
| Net weight | 10 g |
| Type of display | LED |
| Number of LEDs | 1 Piece(s) |
| Ambient temperature, operation | -25 ... 70 °C |
| Ambient temperature, storage | -25 ... 70 °C |
| Degree of protection | IP 67 |
| Protection class | III |
| Approvals | c UL US |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27272803 |
| ECLASS 8.0 | 27272803 |
| ECLASS 9.0 | 27272803 |
| ECLASS 10.0 | 27272803 |
| ECLASS 11.0 | 27272803 |
| ECLASS 12.0 | 27272803 |
| ECLASS 13.0 | 27272803 |
| ECLASS 14.0 | 27272803 |
| ECLASS 15.0 | 27272803 |
| ETIM 5.0 | EC001849 |
| ETIM 6.0 | EC001849 |
| ETIM 7.0 | EC001849 |
| ETIM 8.0 | EC001849 |
| ETIM 9.0 | EC001849 |
| ETIM 10.0 | EC001849 |