HTU418B-1300/4T4-M12
Ultrasonic sensor
| Series | 418B |
| Operating principle | Diffuse reflection principle with background suppression |
| Contains | 2x M18 mounting nut |
| Special version | 2 independent switching outputs Teach input |
| Operating range | 0.15 ... 1.3 m |
| Operating range | Guaranteed operating range |
| Ultrasonic frequency | 200 kHz |
| Shape of sound lobe | standard |
| Direction of beam | Front |
| Opening angle | 16 ° |
| Repeatability | 0.15 % |
| Reference value repeatability | End value |
| Temperature drift | 0.17 %/K |
| Protective circuit | Inductive protection Polarity reversal protection Short circuit protected |
| Supply voltage UB | 15 ... 30 V, DC |
| Residual ripple | 0 ... 10 %, From UB |
| Open-circuit current | 30 ... 50 mA |
| Switching hysteresis | 10 mm |
| Number of teach inputs | 1 Piece(s) |
| Switching voltage | high: 0.9 x UB low: 0.1 x UB |
| Number of digital switching outputs | 2 Piece(s) |
| Switching current, max. | 150 mA |
| Switching voltage | low: ≤ 2.5 V |
| Switching element | Transistor, PNP |
| Switching principle | NO (normally open) |
| Switching element | Transistor, PNP |
| Switching principle | NC contact/NO contact |
| Switching frequency | 8 Hz |
| Response time | 62 ms |
| Readiness delay | 30 ms |
| Function | Signal IN Signal OUT Teach input Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Design | Cylindrical |
| Dimension (Ø x L) | 18 mm x 75 mm |
| Thread size | M18 x 1 mm |
| Housing material | Metal |
| Metal housing | Nickel-plated brass |
| Ultrasonic transducer material | Piezoceramics (contains lead zirconium titanate (PZT)) |
| Net weight | 50 g |
| Type of display | LED |
| Number of LEDs | 2 Piece(s) |
| Ambient temperature, operation | -25 ... 70 °C |
| Ambient temperature, storage | -30 ... 85 °C |
| Degree of protection | IP 67 IP 68 |
| Protection class | III |
| Approvals | c UL US |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27272803 |
| ECLASS 8.0 | 27272803 |
| ECLASS 9.0 | 27272803 |
| ECLASS 10.0 | 27272803 |
| ECLASS 11.0 | 27272803 |
| ECLASS 12.0 | 27272803 |
| ECLASS 13.0 | 27272803 |
| ECLASS 14.0 | 27272803 |
| ECLASS 15.0 | 27272803 |
| ECLASS 16.0 | 27272803 |
| ETIM 5.0 | EC001849 |
| ETIM 6.0 | EC001849 |
| ETIM 7.0 | EC001849 |
| ETIM 8.0 | EC001849 |
| ETIM 9.0 | EC001849 |
| ETIM 10.0 | EC001849 |
| UNSPSC 26.08 | 41111960 |