IGSU 14D/6.3-S12
Ultrasonic fork sensor
Part no.:
50126784
| Series | 14 |
| Principle of physics | Ultrasonics |
| Application | Detection of non-transparent labels Detection of transparent labels |
| Label width, min. | 10 mm |
| Label gap, min. | 2 mm |
| Medium | Transparent and not transparent |
| Special version | Teach input Warning output |
| Protective circuit | Polarity reversal protection Short circuit protected |
| Supply voltage UB | 12 ... 30 V, DC |
| Residual ripple | 0 ... 15 %, From UB |
| Open-circuit current | 0 ... 80 mA |
| Number of teach inputs | 1 Piece(s) |
| Type | Teach input |
| Voltage type | DC |
| Switching voltage | high: ≥8V low: ≤ 2 V |
| Input resistance | 15,000 Ω |
| Active switching state | High |
| Number of digital switching outputs | 2 Piece(s) |
| Type | Digital switching output |
| Voltage type | DC |
| Switching current, max. | 100 mA |
| Switching voltage | high: ≥(UB-2V) low: ≤ 2 V |
| Load capacity | 0.5 µF |
| Switching element | Transistor, Push-pull |
| Switching principle | Light switching (PNP)/dark switching (NPN) |
| Switching element | Transistor, Push-pull |
| Switching principle | 0 V switching |
| Response time | 0.2 ms |
| Readiness delay | 300 ms |
| Max. conveyor speed during teach-in | 50 m/min |
| Number of connections | 1 Piece(s) |
| Function | Signal IN Signal OUT Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Plug outlet | Horizontal (parallel to belt movement) |
| Design | Fork |
| Mouth width | 4 mm |
| Mouth depth | 70 mm |
| Dimension (W x H x L) | 21 mm x 49 mm x 90 mm |
| Housing material | Metal |
| Metal housing | Diecast zinc |
| Net weight | 270 g |
| Housing color | Red Silver |
| Type of fastening | Through-hole mounting |
| Type of display | LED |
| Number of LEDs | 3 Piece(s) |
| Operational controls | Teach button |
| Function of the operational control | Static teach on background and mark |
| Ambient temperature, operation | 0 ... 60 °C |
| Ambient temperature, storage | -40 ... 70 °C |
| Degree of protection | IP 65 |
| Protection class | III |
| Approvals | c UL US |
| Standards applied | IEC 60947-5-2 |
| US patents | US 6,314,054 B |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27272801 |
| ECLASS 8.0 | 27272801 |
| ECLASS 9.0 | 27272801 |
| ECLASS 10.0 | 27272801 |
| ECLASS 11.0 | 27272801 |
| ECLASS 12.0 | 27272801 |
| ECLASS 13.0 | 27272801 |
| ECLASS 14.0 | 27272801 |
| ECLASS 15.0 | 27272801 |
| ETIM 5.0 | EC001847 |
| ETIM 6.0 | EC001847 |
| ETIM 7.0 | EC001847 |
| ETIM 8.0 | EC001847 |
| ETIM 9.0 | EC001847 |
| ETIM 10.0 | EC001847 |