IGSU 14DN/6.3-S12

Ultrasonic fork sensor

Part no.: 50126788

Icon Icon
Results list: 1 products found
IGSU14E/LWT.3-M12
Ultrasonic fork sensor
Part no.: 50142870
  • Series: 14
  • Principle of physics: Ultrasonics
  • Mouth depth: 80 mm
  • Mouth width: 4 mm
Part no.: 50142870
Series 14
Principle of physics Ultrasonics
Application Detection of non-transparent labels
Detection of transparent labels
Label width, min. 10 mm
Label gap, min. 2 mm
Medium Transparent and not transparent
Special version Teach input
Warning output
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 12 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 80 mA
Number of teach inputs 1 Piece(s)
Type Teach input
Voltage type DC
Switching voltage high: ≥8V
low: ≤ 2 V
Input resistance 15,000 Ω
Active switching state High
Number of digital switching outputs 2 Piece(s)
Type Digital switching output
Voltage type DC
Switching current, max. 100 mA
Switching voltage high: ≥(UB-2V)
low: ≤ 2 V
Load capacity 0.5 µF
Switching element Transistor, Push-pull
Switching principle Light switching (PNP)/dark switching (NPN)
Switching element Transistor, Push-pull
Switching principle 0 V switching
Response time 0.2 ms
Readiness delay 300 ms
Max. conveyor speed during teach-in 50 m/min
Number of connections 1 Piece(s)
Function Signal IN
Signal OUT
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 5 -pin
Encoding A-coded
Plug outlet Horizontal (parallel to belt movement)
Design Fork
Mouth width 4 mm
Mouth depth 70 mm
Dimension (W x H x L) 21 mm x 49 mm x 90 mm
Housing material Metal
Metal housing Diecast zinc, chemically nickel-plated
Net weight 270 g
Housing color Red
Silver
Type of fastening Through-hole mounting
Type of display LED
Number of LEDs 3 Piece(s)
Operational controls Teach button
Function of the operational control Static teach on background and mark
Ambient temperature, operation 0 ... 60 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 65
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
US patents US 6,314,054 B
Customs tariff number 85365019
ECLASS 5.1.4 27272801
ECLASS 8.0 27272801
ECLASS 9.0 27272801
ECLASS 10.0 27272801
ECLASS 11.0 27272801
ECLASS 12.0 27272801
ECLASS 13.0 27272801
ECLASS 14.0 27272801
ECLASS 15.0 27272801
ETIM 5.0 EC001847
ETIM 6.0 EC001847
ETIM 7.0 EC001847
ETIM 8.0 EC001847
ETIM 9.0 EC001847
ETIM 10.0 EC001847
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf