IPRK 92/4.8 S

Polarized retro-reflective photoelectric sensor

Part no.: 50014199

Icon Icon
Results list: 1 products found
IPRK 92/4 S
Polarized retro-reflective photoelectric sensor
Part no.: 50013059
  • Series: 92
  • Operating principle: Reflection principle
  • Operating range, max.: 0.2 ... 8.5 m
  • Design: Cubic
Part no.: 50013059
Series 92
Operating principle Reflection principle
Special version Warning output
Operating range 0.2 ... 8.5 m
Operating range Guaranteed operating range
Operating range limit 0.2 ... 12.5 m
Operating range limit Typical operating range
Light source LED, Red
Wavelength 660 nm
LED group 1
Type of light spot geometry Round
Supply voltage UB 10 ... 30 V, DC
Number of activation inputs 1 Piece(s)
Number of digital switching outputs 2 Piece(s)
Switching element Transistor, PNP
Switching principle Light/dark switchable
Switching element Transistor, PNP
Switching principle UB switching
Function Warning output
Switching frequency 500 Hz
Response time 1 ms
Readiness delay 100 ms
Type of connection Standard plug
Material Plastic
No. of pins 6 -pin
Dimension (W x H x L) 20 mm x 80 mm x 42.2 mm
Housing material Metal
Metal housing Diecast zinc
Lens cover material Glass
Net weight 140 g
Housing color Red
Ambient temperature, operation -20 ... 60 °C
Ambient temperature, storage -30 ... 70 °C
Degree of protection IP 65
Protection class I
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270902
ECLASS 8.0 27270902
ECLASS 9.0 27270902
ECLASS 10.0 27270902
ECLASS 11.0 27270902
ETIM 5.0 EC002717
ETIM 6.0 EC002717
ETIM 7.0 EC002717
Data sheet - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf