IS 212MM/2NC-2E0
Inductive switch
| Series | 212 | 
| type. operating range limit Sn | 2 mm | 
| Operating range Sa | 0 ... 1.6 mm | 
| MTTF | 910 years | 
| Protective circuit | Inductive protection Polarity reversal protection Short circuit protected  | 
                                
| Supply voltage UB | 10 ... 30 V, DC | 
| Residual ripple | 0 ... 20 %, From UB | 
| Open-circuit current | 0 ... 10 mA | 
| Temperature drift, max. (in % of Sr) | 10 %, Over the entire operating temperature range | 
| Repeatability, max. (in % of Sr) | 5 %, For UB = 20 … 30 V DC, ambient temperature Ta = 23 °C ± 5 °C | 
| Switching hysteresis | 10 % | 
| Number of digital switching outputs | 1 Piece(s) | 
| Voltage type | DC | 
| Switching current, max. | 200 mA | 
| Residual current, max. | 0.1 mA | 
| Voltage drop | ≤ 2 V | 
| Switching element | Transistor, NPN | 
| Switching principle | NC (normally closed) | 
| Switching frequency | 3,000 Hz | 
| Readiness delay | 80 ms | 
| Number of connections | 1 Piece(s) | 
| Function | Signal OUT Voltage supply  | 
                                
| Type of connection | Cable | 
| Cable length | 2,000 mm | 
| Sheathing material | PVC | 
| Cable color | Gray | 
| Number of conductors | 3 -wire | 
| Wire cross section | 0.34 mm² | 
| Design | Cylindrical | 
| Dimension (Ø x L) | 12 mm x 52 mm | 
| Thread size | M12 x 1 mm | 
| Type of installation | Embedded | 
| Housing material | Metal | 
| Metal housing | Nickel-plated brass | 
| Sensing face material | Plastic, Polybutylene (PBT) | 
| Net weight | 95 g | 
| Housing color | Red, RAL 3000 Silver  | 
                                
| Type of fastening | Mounting thread Via optional mounting device  | 
                                
| Standard measuring plate | 12 x 12 mm², Fe360 | 
| Type of display | LED | 
| Number of LEDs | 1 Piece(s) | 
| Ambient temperature, operation | -25 ... 70 °C | 
| Ambient temperature, storage | -25 ... 70 °C | 
| Degree of protection | IP 67 | 
| Protection class | II | 
| Approvals | c UL US | 
| Test procedure for EMC in accordance with standard | IEC 61000-4-2 IEC 61000-4-3 IEC 61000-4-4  | 
                                
| Standards applied | IEC 60947-5-2 | 
| Aluminum | 0.35 | 
| Stainless steel | 0.85 | 
| Copper | 0.3 | 
| Brass | 0.5 | 
| Fe360 steel | 1 | 
| Customs tariff number | 85365019 | 
| ECLASS 5.1.4 | 27270101 | 
| ECLASS 8.0 | 27270101 | 
| ECLASS 9.0 | 27270101 | 
| ECLASS 10.0 | 27270101 | 
| ECLASS 11.0 | 27270101 | 
| ECLASS 12.0 | 27274001 | 
| ECLASS 13.0 | 27274001 | 
| ECLASS 14.0 | 27274001 | 
| ECLASS 15.0 | 27274001 | 
| ETIM 5.0 | EC002714 | 
| ETIM 6.0 | EC002714 | 
| ETIM 7.0 | EC002714 | 
| ETIM 8.0 | EC002714 | 
| ETIM 9.0 | EC002714 | 
| ETIM 10.0 | EC002714 |