IS 212MM/4NO.5F-4E0-S12

Inductive switch

Part no.: 50154810

Icon Icon
Series 212
type. operating range limit Sn 4 mm
Operating range Sa 0 ... 3.2 mm
Special version Washdown at 100°C for 15 minutes
Protective circuit Inductive protection
Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 10 %, From UB
Open-circuit current 0 ... 15 mA
Temperature drift, max. (in % of Sr) 10 %, Over the entire operating temperature range
Repeatability, max. (in % of Sr) 5 %, Over the entire operating temperature range
Switching hysteresis 20 %
Number of digital switching outputs 1 Piece(s)
Voltage type DC
Switching current, max. 200 mA
Residual current, max. 0.1 mA
Voltage drop ≤ 2 V
Switching element Transistor, PNP
Switching principle NO (normally open)
Switching frequency 2,500 Hz
Readiness delay 50 ms
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Connector
Tightening torque per thread section 25 Nm
Thread size M12
Type Male
Material Stainless steel
No. of pins 4 -pin
Encoding A-coded
Design Cylindrical
Dimension (Ø x L) 12 mm x 64.6 mm
Thread size M12 x 1 mm
Type of installation Embedded/flush
Housing material AISI 316L
Stainless steel
Sensing face material Plastic, PPS
Net weight 30 g
Housing color White
Type of fastening Mounting thread
Standard measuring plate 12 x 12 mm², Fe360
Type of display LED
Number of LEDs 1 Piece(s)
Ambient temperature, operation -40 ... 80 °C
Ambient temperature, storage -40 ... 80 °C
Degree of protection IP 67
IP 68
IP 69K
Approvals c UL US
Test procedure for EMC in accordance with standard IEC 60947-5-2
Aluminum 0.35
Stainless steel 0.75
Copper 0.3
Brass 0.4
Fe360 steel 1
Customs tariff number 85365019
ECLASS 5.1.4 27270101
ECLASS 8.0 27270101
ECLASS 9.0 27270101
ECLASS 10.0 27270101
ECLASS 11.0 27270101
ECLASS 12.0 27274001
ECLASS 13.0 27274001
ECLASS 14.0 27274001
ECLASS 15.0 27274001
ECLASS 16.0 27274001
ETIM 5.0 EC002714
ETIM 6.0 EC002714
ETIM 7.0 EC002714
ETIM 8.0 EC002714
ETIM 9.0 EC002714
ETIM 10.0 EC002714
UNSPSC 26.08 39122230
3D-CAD model - zip
EC declaration of conformity - pdf