IS 230FM.2/44.5F-10E-S12

Inductive switch

Part no.: 50155006

Icon Icon Icon Icon Icon
Series 230
type. operating range limit Sn 10 mm
Operating range Sa 0 ... 8.1 mm
Protective circuit Inductive protection
Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 10 %, From UB
Open-circuit current 0 ... 15 mA
Temperature drift, max. (in % of Sr) 10 %, Over the entire operating temperature range
Repeatability, max. (in % of Sr) 5 %, Over the entire operating temperature range
Switching hysteresis 20 %
Number of digital switching outputs 1 Piece(s)
Voltage type DC
Switching current, max. 200 mA
Residual current, max. 0.1 mA
Voltage drop ≤ 2 V
Switching element Transistor, 2 PNP transistor switching outputs
Switching principle antivalent (NO + NC)
Switching frequency 80 Hz
Readiness delay 50 ms
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Stainless steel
No. of pins 4 -pin
Encoding A-coded
Design Cylindrical
Dimension (Ø x L) 30 mm x 60 mm
Thread size M30 x 1.5 mm
Type of installation Embedded/flush
Housing material Stainless steel
Stainless steel housing AISI 316L
Sensing face material Stainless steel, AISI 316L
Net weight 150 g
Housing color Silver
Type of fastening Mounting thread
Via optional mounting device
Standard measuring plate 30 x 30 mm², Fe360
Type of display LED
Number of LEDs 1 Piece(s)
Ambient temperature, operation -25 ... 70 °C
Degree of protection IP 68
IP 69K
Approvals c UL US
Test procedure for EMC in accordance with standard IEC 60947-5-2
Aluminum 0
Stainless steel 0.67
Copper 0
Brass 0.1
Fe360 steel 1
Customs tariff number 85365019
ECLASS 5.1.4 27270101
ECLASS 8.0 27270101
ECLASS 9.0 27270101
ECLASS 10.0 27270101
ECLASS 11.0 27270101
ECLASS 12.0 27274001
ECLASS 13.0 27274001
ECLASS 14.0 27274001
ECLASS 15.0 27274001
ECLASS 16.0 27274001
ETIM 5.0 EC002714
ETIM 6.0 EC002714
ETIM 7.0 EC002714
ETIM 8.0 EC002714
ETIM 9.0 EC002714
ETIM 10.0 EC002714
UNSPSC 26.08 39122230
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf