IS D08MM/4NO-4N0

Inductive switch

Part no.: 50153117

Icon Icon
Series D08
type. operating range limit Sn 4 mm
Operating range Sa 0 ... 3.2 mm
MTTF 342 years
Protective circuit Inductive protection
Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 10 %, From UB
Open-circuit current 0 ... 15 mA
Temperature drift, max. (in % of Sr) 15 %, Over the entire operating temperature range
Repeatability, max. (in % of Sr) 5 %, For UB = 20 … 30 V DC, ambient temperature Ta = 23 °C ± 5 °C
Switching hysteresis 15 %
Number of digital switching outputs 1 Piece(s)
Voltage type DC
Switching current, max. 100 mA
Residual current, max. 0.1 mA
Voltage drop ≤ 2 V
Switching element Transistor, PNP
Switching principle NO (normally open)
Switching frequency 1,000 Hz
Readiness delay 100 ms
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Cable
Cable length 2,000 mm
Sheathing material PVC
Cable color Black
Number of conductors 3 -wire
Wire cross section 0.2 mm²
Design Cylindrical
Dimension (Ø x L) 8 mm x 59 mm
Thread size M8 x 1 mm
Type of installation Non-embedded/non-flush
Housing material Metal
Metal housing Stainless steel
Sensing face material Plastic, Polybutylene (PBT)
Net weight 62 g
Housing color Red, RAL 3000
Silver
Type of fastening Mounting thread
Standard measuring plate 12 x 12 mm², Fe360
Type of display LED
Number of LEDs 1 Piece(s)
Ambient temperature, operation -25 ... 70 °C
Ambient temperature, storage -25 ... 70 °C
Degree of protection IP 67
Protection class II
Approvals c UL US
Test procedure for EMC in accordance with standard IEC 61000-4-2
IEC 61000-4-3
IEC 61000-4-4
Standards applied IEC 60947-5-2
Aluminum 0.47
Stainless steel 0.81
Copper 0.39
Brass 0.51
Fe360 steel 1
Customs tariff number 85365019
ECLASS 5.1.4 27270101
ECLASS 8.0 27270101
ECLASS 9.0 27270101
ECLASS 10.0 27270101
ECLASS 11.0 27270101
ECLASS 12.0 27274001
ECLASS 13.0 27274001
ECLASS 14.0 27274001
ECLASS 15.0 27274001
ECLASS 16.0 27274001
ETIM 5.0 EC002714
ETIM 6.0 EC002714
ETIM 7.0 EC002714
ETIM 8.0 EC002714
ETIM 9.0 EC002714
ETIM 10.0 EC002714
UNSPSC 26.08 39122230
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf