ISS 212MM/44-2E0
Inductive switch
Series | 212 |
type. operating range limit Sn | 2 mm |
Operating range Sa | 0 ... 1.62 mm |
Special version | Antivalent |
Protective circuit | Polarity reversal protection Short circuit protected Transient protection |
Supply voltage UB | 10 ... 36 V, DC |
Residual ripple | 0 ... 10 %, From UB |
Open-circuit current | 0 ... 16 mA |
Temperature drift, max. (in % of Sr) | 19 % |
Repeatability, max. (in % of Sr) | 10 % |
Switching hysteresis | 20 % |
Number of digital switching outputs | 2 Piece(s) |
Voltage type | DC |
Switching current, max. | 200 mA |
Residual current, max. | 0.05 mA |
Voltage drop | ≤ 2 V |
Switching element | Transistor, PNP |
Switching principle | NO contact – Antivalent |
Switching element | Transistor, PNP |
Switching principle | NC contact – Antivalent |
Switching frequency | 2,000 Hz |
Readiness delay | 50 ms |
Number of connections | 1 Piece(s) |
Function | Signal OUT Voltage supply |
Type of connection | Cable |
Cable length | 2,000 mm |
Sheathing material | PVC |
Cable color | Gray |
Number of conductors | 4 -wire |
Wire cross section | 0.25 mm² |
Design | Cylindrical |
Dimension (Ø x L) | 12 mm x 46.8 mm |
Thread size | M12 x 1 mm |
Type of installation | Embedded |
Housing material | Metal |
Metal housing | Nickel-plated brass |
Sensing face material | Plastic, Polybutylene (PBT) |
Net weight | 70 g |
Housing color | Gray Silver |
Type of fastening | Mounting thread |
Standard measuring plate | 12 x 12 mm², Fe360 |
Type of display | LED |
Number of LEDs | 1 Piece(s) |
Ambient temperature, operation | -25 ... 70 °C |
Ambient temperature, storage | -30 ... 80 °C |
Degree of protection | IP 67 |
Protection class | II |
Approvals | c UL US |
Test procedure for EMC in accordance with standard | EN 61000-4-2, -3, -4, -8 |
Aluminum | 0.5 |
Stainless steel | 0.7 |
Copper | 0.3 |
Brass | 0.5 |
Fe360 steel | 1 |
Customs tariff number | 85365080 |
ECLASS 5.1.4 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 10.0 | 27270101 |
ECLASS 11.0 | 27270101 |
ECLASS 12.0 | 27274001 |
ECLASS 13.0 | 27274001 |
ECLASS 14.0 | 27274001 |
ECLASS 15.0 | 27274001 |
ETIM 5.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 9.0 | EC002714 |
ETIM 10.0 | EC002714 |