IT 1962gSR-2USB-9

Wireless mobile 2D-code reader

Part no.: 50154424

Icon Icon
Series IT19xx
Contains 1x base station
1x battery
1x hand-held scanner
USB cable
Code types, readable 2/5 Interleaved
Aztec
Codabar
Code 39
Code 93
Code 128
Composite Codes
Data Matrix Code
DotCode
EAN 8/13
EAN 128
EAN Addendum
GS1 Databar
GS1 Databar Expanded
GS1 Databar Limited
GS1 Databar Omnidirectional
GS1 Databar Stacked
GS1 Databar Truncated
Maxicode
Micro PDF
Micro QR
Others on request
PDF417
QR code
UPC
Reading distance 0 ... 1,115 mm
Camera resolution, horizontal 1,280 px
Camera resolution, vertical 1,080 px
Supply voltage UB 4.75 ... 5.25 V, DC
Power consumption, max. 2.5 W
Technologie LiIon
Battery storage capacity 3.3 A·h
Type PS/2, USB, RS 232
Function Process
Function Process
Bluetooth range Class 2
Bluetooth version 4.2
Type of connection Bluetooth
Dimension (W x H x L) 70 mm x 108 mm x 160 mm
Housing material Plastic
Net weight 247 g
Ambient temperature, operation 0 ... 50 °C
Ambient temperature, storage -40 ... 70 °C
Relative humidity (non-condensing) 0 ... 95 %
Drop height 1.8 m
Measurements relative to Concrete floor
Degree of protection IP 52
Customs tariff number 84719000
ECLASS 5.1.4 27280103
ECLASS 8.0 27280103
ECLASS 9.0 27280103
ECLASS 10.0 27280103
ECLASS 11.0 27280103
ECLASS 12.0 27280103
ECLASS 13.0 27280103
ECLASS 14.0 27280103
ECLASS 15.0 27280103
ECLASS 16.0 27280103
ETIM 5.0 EC002550
ETIM 6.0 EC002999
ETIM 7.0 EC002999
ETIM 8.0 EC002999
ETIM 9.0 EC002999
ETIM 10.0 EC002999
EPLAN macro - edz
Configuration software - V4.5.4 - zip
USB driver - USBserial - zip
Operating instructions - pdf
Data sheet - pdf
Brief manual - pdf
Product brochure - Identification - pdf
EC declaration of conformity - pdf