IVS 1058i ADJ-8F4-102-M4-TALL

Vision sensor

Part no.: 50153484

Icon Icon Icon Icon
Results list: 1 products found
IVS 1158i AD0804-102-M4-S-TALL
Vision sensor
Part no.: 50154861
  • Series: IVS 1100i
  • Interface: EtherNet IP
  • Software functions: Locate: surface, edge, form
  • Code types, readable: DotCode
Part no.: 50154861
Series IVS 1000i
Imager Sony global shutter
Software functions Count codes
Counting: surfaces, edges, forms
DPM (directly marked codes)
Detect codes
Locate: surface, edge, form
Locate codes
Measuring: angle, circle, distance, point-to-point, point-to-line
Parts detection: brightness, contrast, surface pixels, edge pixels
Code types, readable 2/5 Hong Kong
2/5 IATA
2/5 Interleaved
2/5 Matrix
2/5 NEC
2/5 Straight
Aztec
Codabar
Code 39
Code 128
Data Matrix Code
DotCode
EAN 8/13
GS1 Databar Expanded
GS1 Databar Expanded Stacked
GS1 Databar Limited
GS1 Databar RSS 14
GS1 Databar RSS 14 Stacked
Micro QR
PDF417
PDF417 Micro
Pharma Code
QR 2005
QR Model 1
UPC-A
UPC-E
Reading distance 50 ... 2,000 mm, depending on lens
Light source LED, red / white, internally switchable
Transmitted-signal shape Pulsed
Camera resolution, horizontal 1,440 px
Camera resolution, vertical 1,080 px
Focal length 8 mm
Electronic shutter speed 0.025 ... 2 ms
Camera type Monochrome
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 18 ... 30 V, DC
Power consumption, max. 24 W, at 24 V DC
Number of digital switching inputs 3 Piece(s)
Voltage type DC
Number of digital switching outputs 5 Piece(s)
Voltage type DC
Switching current, max. 100 mA
Switching voltage high: ≥(UB-2V)
low: ≤ 2 V
Switching element MOSFET semiconductor
Switching principle Push-pull
Switching element MOSFET semiconductor
Switching principle Push-pull
Switching element MOSFET semiconductor
Switching principle Push-pull
Switching element MOSFET semiconductor
Switching principle Push-pull
Address assignment DHCP
Manual address assignment
Function Process
Switch functionality None
Transmission speed 10 Mbit/s
100 Mbit/s
Architecture Client
Server
Address assignment DHCP
Manual address assignment
Transmission speed 10 / 100 Mbit/s
Function Process
Switch functionality None
Transmission protocol TCP/IP, UDP, Telnet, FTP/SFTP, Ethernet/IP
Number of connections 2 Piece(s)
Function Signal IN
Signal OUT
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 12 -pin
Encoding A-coded
Function Data interface
Ethernet, input
Type of connection Connector
Thread size M12
Type Female
Material Metal
No. of pins 8 -pin
Encoding X-coded
Design Cubic
Dimension (W x H x L) 45 mm x 85 mm x 35 mm
Housing material Metal
Metal housing Diecast zinc
Lens cover material Plastic / PMMA
Net weight 265 g
Housing color Silver
Type of fastening Mounting thread
Via optional mounting device
Number of LEDs 3 Piece(s)
Type of configuration Vision Studio software
Ambient temperature, operation 0 ... 50 °C
Ambient temperature, storage -20 ... 70 °C
Relative humidity (non-condensing) 90 %
Degree of protection IP 67, EN 60529 with various connectors or screwed-on caps
Protection class III
Approvals c UL US
Test procedure for EMC in accordance with standard EN 61000-6-2
EN 61000-6-3
Test procedure for continuous shock in accordance with standard IEC 60068-2-27, test Ea
Test procedure for vibration in accordance with standard IEC 60068-2-6, test Fc
Customs tariff number 84719000
ECLASS 5.1.4 27310101
ECLASS 8.0 27310101
ECLASS 9.0 27310201
ECLASS 10.0 27310101
ECLASS 11.0 27310101
ECLASS 12.0 27310101
ECLASS 13.0 27310101
ECLASS 14.0 27310101
ECLASS 15.0 27310101
ECLASS 16.0 27310101
ETIM 5.0 EC002550
ETIM 6.0 EC002550
ETIM 7.0 EC002550
ETIM 8.0 EC002550
ETIM 9.0 EC002550
ETIM 10.0 EC002550
UNSPSC 26.08 43211718
3D-CAD model - zip
EPLAN macro - edz
EDS file - zip
Configuration software - Vision Studio V26.1.3579 - zip
Operating instructions - pdf
Data sheet - pdf
Supplement to operating instructions - Calibration Target - pdf
Product brochure - pdf
EC declaration of conformity - pdf
Certificate - EtherNet/IP - pdf