KB 008-10000 A-S

Connection cable

Part no.: 50102971

Icon Icon
Application Oil and lubricant resistant
Type of connection Connector
Thread size M12
Type Male
No. of pins 5 -pin
Encoding A-coded
Version Axial
Connector, LED No
Type of connection Open end
Number of conductors 5 Piece(s)
Sheathing color Black
Shielded Yes
Cable length 10,000 mm
Sheathing material PUR
Suitability for drag chains No
Customs tariff number 85444290
ECLASS 5.1.4 27279201
ECLASS 8.0 27279218
ECLASS 9.0 27060311
ECLASS 10.0 27060311
ECLASS 11.0 27060311
ECLASS 12.0 27060311
ECLASS 13.0 27060311
ETIM 5.0 EC001855
ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
Results list: 1 products found
TT-Set 0,6-13
Tool
Part no.: 50132266
  • Type: Torque key
  • Width across flats: 13 mm
  • Torque: 0.6 N·m
  • Material: Plastic
Part no.: 50132266
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf