KB 307-10000 FLEX

Interconnection cable

Part no.: 50128804

Icon Icon
Suitable for BPS 307i
Suitable for interface SSI
Type of connection Socket connector
No. of pins 32 -pin
Connector, LED No
Type of connection Open end
Sheathing color Gray
Shielded Yes
Cable design Interconnection cable
Cable length 10,000 mm
Sheathing material PUR
Suitability for drag chains Yes
Traverse rate Max. 3.3 m/s with horiz. traverse path of 5m and and max. acceleration of 5m/s²
Net weight 832 g
Customs tariff number 85444290
ECLASS 5.1.4 27279201
ECLASS 8.0 27279218
ECLASS 9.0 27060311
ECLASS 10.0 27060311
ECLASS 11.0 27060311
ECLASS 12.0 27060311
ECLASS 13.0 27060311
ECLASS 14.0 27060311
ECLASS 15.0 27060311
ECLASS 16.0 27060311
ETIM 5.0 EC001855
ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ETIM 10.0 EC001855
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf