KB 900-5000
Interconnection cable
Part no.:
50131532
| Suitable for | BCL 900i series bar code readers |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| No. of pins | 17 -pin |
| Encoding | A-coded |
| Version | Axial |
| Connector, LED | No |
| Type of connection | Sub-HD |
| Version | Axial |
| No. of pins | 25 -pin |
| Type | Male |
| Sheathing color | Blue |
| Shielded | Yes |
| Cable design | Interconnection cable |
| Cable length | 5,000 mm |
| Suitability for drag chains | No |
| Net weight | 247 g |
| Customs tariff number | 85444290 |
| ECLASS 5.1.4 | 27279201 |
| ECLASS 8.0 | 27279218 |
| ECLASS 9.0 | 27060311 |
| ECLASS 10.0 | 27060311 |
| ECLASS 11.0 | 27060311 |
| ECLASS 12.0 | 27060311 |
| ECLASS 13.0 | 27060311 |
| ECLASS 14.0 | 27060311 |
| ECLASS 15.0 | 27060311 |
| ETIM 5.0 | EC001855 |
| ETIM 6.0 | EC001855 |
| ETIM 7.0 | EC001855 |
| ETIM 8.0 | EC001855 |
| ETIM 9.0 | EC001855 |
| ETIM 10.0 | EC001855 |